Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Customize your OnGuard command console

Eaton provides a number of color options, accessories and components to customize your console to meet your specific needs.   Scroll down to view options or simply click below for more information.

Cable management, wire stay clips

Part number:  AWWIRECLIP6

 

Basic power distribuion units (PDU)

Part number:  ePBZ84

 

Flat panel display arm options for the OnGuard command console

The unique flat panel display arms for the OnGuard system consist of a column and base system and mounting head or mounting arms options.  Scoll down to view the options.

20" advanced column and base

Part number:  KONWLC20B

  • 20" column and base (image shown)
  • Supports two tiers of monitors, three across

30" advanced column and base

Part number: KOWLC30B

  • 30" column and base
  • Supports two tiers of monitors, four accross

 

Pitch / pivot column-mount monitor head

Part number: KONWLK0B

  • Allows for rotation or tilt of one monitor
  • Used in applications where three monitors across is required
  • If four monitors are required across, then utilize with advance column and base system

Dynamic height-adjustable column-mount monitor arms

Part number: KONWLK1B

  • Eaisily adjust height of monitor
  • When used with advanced column and base, allows for four monitors across

Articulating column-mount dual monitor arm array

Part number: KONWLK2DUOB

  • Provides support for two monitors on a single articulating arm
  • Manual height-adjustment along the column
  • Via the advanced column system, up to four monitors can be mounted on a single column

 

How to buy from Eaton
Contact me

Toll free: 800.225.7348 (US Only) or 508.852.4300