Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
222 Results
Sort By
UL 489 Industrial Miniature Circuit Breakers - Supplementary Protector, 32A, 5-10X /n trip, Single-pole, Standard terminals
House service fuse-link, low voltage, 100 A, AC 415 V, BS system C type II, 30 x 57 mm, gL/gG, BS
Utility fuse-link, low voltage, 100 A, AC 415 V, BS88/J, 39 x 46 mm, gL/gG, BS
Utility fuse-link, low voltage, 100 A, AC 415 V, BS88/J, 31 x 112 mm, gL/gG, BS
Utility fuse-link, low voltage, 100 A, AC 415 V, BS88/J, 31 x 110 mm, gL/gG, BS, 82mm fixing centres
Utility fuse-link, low voltage, 100 A, AC 415 V, BS88/J, 31 x 131 mm, gL/gG, BS
Utility fuse-link, low voltage, 125 A, AC 415 V, BS88/J, 31 x 110 mm, gL/gG, BS
Eaton Bussmann series low voltage British standard fuse, 600V, 15A, None
Eaton Bussmann series low voltage British standard fuse, 415V, 15A, 33 kAIC, Non Indicating, fuse, Class C gL/gG, Holder
Utility fuse-link, low voltage, 160 A, AC 415 V, BS88/J, 39 x 46 mm, gL/gG, BS
Utility fuse-link, low voltage, 160 A, AC 415 V, BS88/J, 31 x 110 mm, gL/gG, BS, 82mm fixing centres
Fuse-link, LV, 1 A, AC 600 V, DC 250 V, HRCI-CB, 14 x 61 mm, CSA
Eaton Bussmann series low voltage British standard fuse, 1A, None, Industrial fuse
Utility fuse-link, low voltage, 200 A, AC 415 V, BS88/J, 39 x 46 mm, gL/gG, BS
Utility fuse-link, low voltage, 200 A, AC 415 V, BS88/J, 31 x 112 mm, gL/gG, BS
Utility fuse-link, low voltage, 200 A, AC 415 V, BS88/J, 31 x 110 mm, gL/gG, BS, 82mm fixing centres
Utility fuse-link, low voltage, 200 A, AC 415 V, BS88/J, 31 x 110 mm, gL/gG, BS, 82mm fixing centres
Utility fuse-link, low voltage, 20 A, AC 415 V, BS88/J, 31 x 110 mm, gL/gG, BS, 82mm fixing centres
Utility fuse-link, low voltage, 20 A, AC 415 V, BS88/J, 31 x 131 mm, gL/gG, BS
Utility fuse-link, low voltage, 250 A, AC 415 V, BS88/J, 39 x 46 mm, gL/gG, BS
Utility fuse-link, low voltage, 250 A, AC 415 V, BS88/J, 38 x 110 mm, gL/gG, BS, 82mm fixing centres
Eaton Bussmann series low voltage British standard fuse, 600V, 250A, None, Class gG/gL, Ceramic body
Eaton Bussmann series low voltage British standard fuse, 250A, None, Class gG/gL
Eaton Bussmann series low voltage British standard fuse, 660 Vac, 250 Vdc, 25A, 80 kAIC, None, fuse, Class C gL/gG
Eaton Bussmann series low voltage British standard fuse, 660 Vac, 250 Vdc, 2A, 80 kAIC, None, fuse, Class C gL/gG
Eaton Bussmann series low voltage British standard fuse, 600V, 300A, None, Industrial fuse, Class gG/gL, Ceramic body
House service fuse-link, LV, 30 A, AC 415 V, BS system C type II, 30 x 57 mm, gL/gG, BS
Utility fuse-link, LV, 315 A, AC 415 V, BS88/J, 38 x 110 mm, gL/gG, BS, 82mm fixing centres
Utility fuse-link, low voltage, 32 A, AC 415 V, BS88/J, 31 x 110 mm, gL/gG, BS, 82mm fixing centres
Utility fuse-link, low voltage, 32 A, AC 415 V, BS88/J, 31 x 131 mm, gL/gG, BS
Eaton Bussmann series low voltage British standard fuse, 600V, 400A, None, Class gG/gL, Ceramic body
Eaton Bussmann series low voltage British standard fuse, 400A, 80 kAIC, None, fuse, Class C gL/gG
Eaton Bussmann series low voltage British standard fuse, 600V, 40A, None, Class gG/gL, Ceramic body
UL 1077 Industrial Miniature Circuit Breaker - Supplementary Protector, 40A, 5-10X /n trip, Single-pole, Standard terminals
Fuse-link, low voltage, 40 A, DC 500 V, BS88/A3, 26 x 86 mm, BS
House service fuse-link, LV, 40 A, AC 415 V, BS system C type II, 30 x 57 mm, gL/gG, BS
Utility fuse-link, LV, 40 A, AC 415 V, BS88/J, 31 x 110 mm, gL/gG, BS, 82mm fixing centres
Utility fuse-link, low voltage, 40 A, AC 415 V, BS88/J, 31 x 131 mm, gL/gG, BS
Fuse-link, low voltage, 450 A, AC 660 V, BS88, 74 x 112 mm, gL/gG, BS
Utility fuse-link, low voltage, 450 A, AC 415 V, BS88/J, 49 x 131 mm, gL/gG, BS
Fuse-link, low voltage, 500 A, AC 660 V, BS88, 74 x 112 mm, gL/gG, BS
Utility fuse-link, LV, 500 A, AC 415 V, BS88/J, 49 x 131 mm, gL/gG, BS, 92mm fixing centres
Fuse-link, low voltage, 50 A, DC 500 V, BS88/A3, 27 x 91 mm, BS
Utility fuse-link, low voltage, 50 A, AC 415 V, BS88/J, 31 x 131 mm, gL/gG, BS
Fuse-link, low voltage, 560 A, AC 660 V, BS88, 74 x 112 mm, gL/gG, BS
Utility fuse-link, low voltage, 560 A, AC 415 V, BS88/J, gL/gG, BS
Eaton Bussmann series low voltage British standard fuse, 600V, 600A, None, Fuse
House service fuse-link, low voltage, 60 A, AC 415 V, BS system C type II, 23 x 57 mm, gL/gG, BS
House service fuse-link, LV, 60 A, AC 415 V, BS system C type II, 23 x 57 mm, gL/gG, BS
Fuse-link, LV, 630 A, AC 660 V, BS88, 74 x 112 mm, gL/gG, BS
Utility fuse-link, low voltage, 630 A, AC 415 V, BS88/J, gL/gG, BS
Fuse-link, low voltage, 63 A, DC 500 V, BS88/A3, 26 x 86 mm, BS
Utility fuse-link, LV, 63 A, AC 415 V, BS88/J, 39 x 46 mm, gL/gG, BS
Utility fuse-link, LV, 63 A, AC 415 V, BS88/J, 31 x 110 mm, gL/gG, BS, 82mm fixing centres
Utility fuse-link, low voltage, 63 A, AC 415 V, BS88/J, 31 x 131 mm, gL/gG, BS
Eaton Bussmann series low voltage British standard fuse, 660 Vac, 250 Vdc, 6A, 80 kAIC, None, fuse, Class C gL/gG
Fuse-link, low voltage, 710 A, AC 550 V, DC 250 V, BS88, 83 x 112 mm, gL/gG, BS
UL 1077 Industrial Miniature Circuit Breaker - Supplementary Protector, 7A, 10-20X /n trip, Single-pole, Standard terminals
House service fuse-link, LV, 80 A, AC 415 V, BS system C type II, 30 x 57 mm, gL/gG, BS
Utility fuse-link, low voltage, 80 A, AC 415 V, BS88/J, 39 x 46 mm, gL/gG, BS
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near yo

Technical support

Ask our application engineers about Bussmann British Standard IEC fuses.