Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Bussmann series Class CC Fuses
Bussmann's Class CC fuses set the standard in Class CC fuse performance in the industry. Recognized for their superior performance, Bussmann has the right product for your circuit and equipment protection needs. These branch circuit rated, 600v, 200,000a IR fuses offer exceptional protection in the smallest package of any UL class of fuses. Choose from the ultimate protection provided by our Low Peak LP-CC fuses, the time delay of our FNQ-R's for your control transformer and similar control applications or the fast acting protection of our KTK-R Limitron fuses for specialized circuits such as lighting protection
Time delay coupled with Class CC current- limiting response provides close sizing on small motor and relay circuits, and maximum component short-circuit current rating protection
200kA interrupting rating provides high ratings for control circuit locations
Class CC rejection feature, with appropriate fuse block, prevents inserting lesser-rated supplementary fuses
Inventory consolidation of 13⁄32 x 1 1⁄2 inch supplementary fuses reduces SKU investment and minimizes potential for misapplying fuse
Selective coordination ratio of 2:1 (within Low-Peak fuse family) prevents electrical shutdowns from extending beyond the failed circuit
Benefits of Class CC fuses
Class CC rejection feature, with appropriate mounting, prevents inserting lesser-rated supplemental fuses
Eaton Bussmann series FNQ-R fuse, 600V, 500 mA, 200 kAIC at 600 Vac, Non Indicating, Current-limiting, time delay, Class CC, Melamine tube, Nickel-plated brass endcap
Eaton Bussmann series FNQ-R fuse, 600V, 250 mA, 200 kAIC at 600 Vac, Non Indicating, Current-limiting, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 1A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube - FNQ-R-1
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 1.50A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 1-1/4A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 1-1/8A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 1-3/10A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 1-4/10A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 1-6/10A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 1-8/10A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 500 mA, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 250 mA, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 10A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 12A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600 Vac, 300 Vdc, 15A, 200 kAIC at 600 Vac, 20 kAIC at 300 Vdc, Non Indicating, Current-limiting, Time-delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 17-1/2A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 2A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 2-1/2A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 2-1/4A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 2-8/10A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600 Vac, 300 Vdc, 20A, 200 kAIC at 600 Vac, 20 kAIC at 300 Vdc, Non Indicating, Current-limiting, Time-delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 25A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 3A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 3 1/2A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 3 2/10A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 3/10A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 3/4A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 30A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 4A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 4-1/2A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 4/10A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 5A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 5-6/10A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 6A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 6-1/4A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 6/10A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 7A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Class CC, Melamine tube, Nickel-plated brass endcap
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 7-1/2A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 8A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 8/10A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann series FNQ-R fuse, Rejection style, 600V, 9A, 200 kAIC, Non Indicating, Current-limiting, high inrush, time delay, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton Bussmann Series KTK-R Fuse, Current-limiting, fast acting, Rejection Style, 600V, 1.50A, 200 kAIC, Class CC, Ferrule end X ferrule end, Melamine tube, 0.40625, Inch, Non Indicating
Eaton Bussmann Series KTK-R Fuse, Current-limiting, fast acting, Rejection Style, 600V, 0.10A, 200 kAIC, Class CC, Ferrule end X ferrule end, Melamine tube, 0.40625, Inch, Non Indicating
Eaton Bussmann Series KTK-R Fuse, Current-limiting, fast acting, Rejection Style, 600V, 0.50A, 200 kAIC, Class CC, Ferrule end X ferrule end, Melamine tube, 0.40625, Inch, Non Indicating
Eaton Bussmann series KTK-R fuse, Rejection Style, 600V, 0.25A, 200 kAIC, Non Indicating, Current-limiting, fast acting, Ferrule end X ferrule end, Class CC, Melamine tube
Eaton’s Bussmann™ series CH DIN-Rail fuse holders are for UL Class CC and midget fuses, and IEC 10x38 fuses. They are available with and without indication in 1-, 2- and 3-pole IP20 finger-safe versions. A variety of accessories extends their application flexibility and they may be ganged together to meet specific application requirements.