Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Bussmann series Power Module Panels

Fusible power panel with shunt trip and fire safety interface to allow for single point tie-in with fire alarm system.

Bussmann series Power Module Panels

Core features

  • 400-800 amp bus MLO and/or main fused switch*
  • 200kA RMS short-circuit current rating
  • Feeder switches 30-200 amp, 600Vac with Class J clips
  • Copper bus

 

Optional features:

  • Control power transformer with fuses and blocks
  • Fire safety interface relay
  • Key to test switch
  • Pilot light – “ON”
  • Isolated neutral lug2
  • Mechanically interlocked auxiliary contact for hydraulic elevators with battery backup (5 amp 120Vac rated)
  • Fire alarm voltage monitoring relay (to monitor shunt trip voltage)
  • NEMA 3R enclosures available (consult factory)
  • Phase failure and undervoltage relay available (consult factory)
  • For added safety, use the Bussmann SAMI™ fuse covers to improve maintenance personnel protection [OSHA 1910.335(A)(2)(ii)]3

Competitor Cross Reference Made Simple

How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Power Module Panels.