Select your location

Panelboards
Bussmann series Quik-Spec Coordination Panel (QSCP)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Ratings

RATED MAXIMUM VOLTAGE 600 Vac and 125 Vdc
CONTINUOUS CURRENT 30-400A
INTERRUPTING RATING

240 Vac: 200 kA fully rated

480Y/277 Vac: 200 kA fully rated

Standards

NEMA PB-1
THIRD-PARTY APPROVAL/RECOGNITION UL 67 / CSA

Enclosure

ACCESS Top and bottom access
ENCLOSURE TYPE NEMA Type 1 and 3R
STANDARD INDOOR WIDTH DIMENSIONS* 20 inches
STANDARD INDOOR DEPTH DIMENSIONS* 5.75 inches
STANDARD INDOOR HEIGHT DIMENSIONS* 33, 50, 59, or 69 inches

Devices

PROTECTION DEVICES Fused disconnects
DEVICE MOUNTING Bolt-on
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann series QSCP.