Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
875 Results
Sort By
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120V, 1P feature set, Basic, NEMA 4X
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120V, Single-phase, NEMA 4X, Filtering, UL1283 5th Edition
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120V, Single-phase, NEMA 4X, Audible alarm
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120V, Single-phase, NEMA 4X, Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120V, Single-phase, NEMA 4X, Alarm and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120V, Single-phase, NEMA 4X, Filtering and Alarm
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120V, Single-phase, NEMA 4X, Filtering and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120V, Single-phase, NEMA 4X, Filtering, Alarm and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120/208V Wye, NEMA 4X, Standard configuration
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120/208V Wye, NEMA 4X, Filtering, UL1283 5th Edition
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120/208V Wye, NEMA 4X, Audible alarm
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120/208V Wye, NEMA 4X, Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120/208V Wye, NEMA 4X, Alarm and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120/208V Wye, NEMA 4X, Filtering and Alarm
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120/208V Wye, NEMA 4X, Filtering and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120/208V Wye, NEMA 4X, Filtering, Alarm and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V Delta, NEMA 4X, Standard configuration
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V Delta, NEMA 4X, Filtering, UL1283 5th Edition
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V Delta, NEMA 4X, Audible alarm
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V Delta, NEMA 4X, Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V Delta, NEMA 4X, Alarm and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V Delta, NEMA 4X, Filtering and Alarm
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V Delta, NEMA 4X, Filtering and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V Delta, NEMA 4X, Filtering, Alarm and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V High Leg Delta, NEMA 4X, Standard configuration
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V High Leg Delta, NEMA 4X, Filtering, UL1283 5th Edition
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V High Leg Delta, NEMA 4X, Audible alarm
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V High Leg Delta, NEMA 4X, Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V High Leg Delta, NEMA 4X, Alarm and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V High Leg Delta, NEMA 4X, Filtering and Alarm
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V High Leg Delta, NEMA 4X, Filtering and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V High Leg Delta, NEMA 4X, Filtering, Alarm and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V, Single-phase, NEMA 4X, Standard configuration
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V, Single-phase, NEMA 4X, Filtering, UL1283 5th Edition
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V, Single-phase, NEMA 4X, Audible alarm
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V, Single-phase, NEMA 4X, Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V, Single-phase, NEMA 4X, Alarm and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V, Single-phase, NEMA 4X, Filtering and Alarm
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V, Single-phase, NEMA 4X, Filtering and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V, Single-phase, NEMA 4X, Filtering, Alarm and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120/240V, Split-phase, NEMA 4X, Standard configuration
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120/240V, Split-phase, NEMA 4X, Filtering, UL1283 5th Edition
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120/240V, Split-phase, NEMA 4X, Audible alarm
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120/240V, Split-phase, NEMA 4X, Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120/240V, Split-phase, NEMA 4X, Alarm and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120/240V, Split-phase, NEMA 4X, Filtering and Alarm
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120/240V, Split-phase, NEMA 4X, Filtering and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 120/240V, Split-phase, NEMA 4X, Filtering, Alarm and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 277V, Single-phase, NEMA 4X, Standard configuration
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 277V, Single-phase, NEMA 4X, Filtering, UL1283 5th Edition
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 277V, Single-phase, NEMA 4X, Audible alarm
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 277V, Single-phase, NEMA 4X, Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 277V, Single-phase, NEMA 4X, Alarm and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 277V, Single-phase, NEMA 4X, Filtering and Alarm
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 277V, Single-phase, NEMA 4X, Filtering and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 277V, Single-phase, NEMA 4X, Filtering, Alarm and Form C relay
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240/400V Wye, NEMA 4X, Standard configuration
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240/400V Wye, NEMA 4X, Filtering, UL1283 5th Edition
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240/400V Wye, NEMA 4X, Audible alarm
Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240/400V Wye, NEMA 4X, Form C relay
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann UL Type 1 Surge Protective Devices.