Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
153 Results
Sort By
Eaton Bussmann series Type SL plug fuse, plug fuse, fast acting, rejection base, 15 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, 100 quantity
Eaton Bussmann series Type SL plug fuse, plug fuse, fast acting, rejection base, 20 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, 100 quantity
Eaton Bussmann series Type SL plug fuse, plug fuse, fast acting, rejection base, 30 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, 100 quantity
Eaton Bussmann series Type TL plug fuse, plug fuse, fast acting, rejection base, 15 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, 100 quantity
Eaton Bussmann series Type TL plug fuse, plug fuse, fast acting, rejection base, 30 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, 100 quantity
Eaton Bussmann series MB plug fuse, plug fuse, packaging type blister pack, 15 A, 125 Vac, brass threaded plastic body, edison base
Eaton Bussmann series MB plug fuse, plug fuse, packaging type blister pack, 20 A, 125 Vac, brass threaded plastic body, edison base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 10 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 12 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, plastic base, rejection base
Eaton Bussmann series Type S plug fuse, Heavy-duty, packaging type blister pack, 125V, 15A, 10 kAIC, Time delay, Threaded, Plastic base
Eaton Bussmann series Type S plug fuse, Heavy-duty, packaging type blister pack, 125V, 20A, 10 kAIC, Time delay, Threaded, Plastic base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 25 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 3-2/10 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base
Eaton Bussmann series Type S plug fuse, Heavy-duty, packaging type blister pack, 125V, 30A, 10 kAIC, Time delay, Threaded, Plastic base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 6-1/4 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty,plastic base, packaging type blister pack, 8 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element
Eaton Bussmann series SA plug fuse, plug fuse, fuse adapter, industrial/commercial grade, 15 A, used with S-15 to S-7 fuse
Eaton Bussmann series SA plug fuse, plug fuse, fuse adapter, industrial/commercial grade, 20 A, used with S-20 fuse
Eaton Bussmann series Type SL plug fuse, plug fuse, time delay, packaging type blister pack, 15 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, rejection base
Eaton Bussmann series Type SL plug fuse, plug fuse, time delay, packaging type blister pack, 20 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, rejection base
Eaton Bussmann series Type SL plug fuse, plug fuse, time delay, packaging type blister pack, 30 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, rejection base
Eaton Bussmann series Type T plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 10 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, duel element, plastic body, brass threads, edison base
Eaton Bussmann series Type T plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 12 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, duel element, plastic body, brass threads, edison base
Eaton Bussmann series Type T plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 15 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, duel element, plastic body, brass threads, edison base
Eaton Bussmann series Type T plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 20 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, duel element, plastic body, brass threads, edison base
Eaton Bussmann series Type T plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 25 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, duel element, plastic body, brass threads, edison base
Eaton Bussmann series Type T plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 30 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, duel element, plastic body, brass threads, edison base
Eaton Bussmann series Type T plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 8 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, duel element, plastic body, brass threads, edison base
Eaton Bussmann series Type TL plug fuse, plug fuse, time delay, packaging type blister pack, 15 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, plastic body, brass threads, edison base
Eaton Bussmann series Type TL plug fuse, plug fuse, time delay, packaging type blister pack, 20 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, plastic body, brass threads, edison base
Eaton Bussmann series Type TL plug fuse, plug fuse, time delay, packaging type blister pack, 25 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, plastic body, brass threads, edison base
Eaton Bussmann series Type TL plug fuse, plug fuse, time delay, packaging type blister pack, 30 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, plastic body, brass threads, edison base
Eaton Bussmann series Type P plug fuse, plug fuse, time delay, spring loaded design, packaging quantity 4, 15 A, 125 Vac, 10 kAIC interrupt rating, threaded mount, duel element, plastic body, brass threads, spring-loaded design
Eaton Bussmann series Type P plug fuse, plug fuse, time delay, spring loaded design, packaging quantity 5, 20 A, 125 Vac, 10 kAIC interrupt rating, threaded mount, duel element, plastic body, brass threads, spring-loaded design
Eaton Bussmann series Type P plug fuse, plug fuse, time delay, spring loaded design, packaging quantity 6, 25 A, 125 Vac, 10 kAIC interrupt rating, threaded mount, duel element, plastic body, brass threads, spring-loaded design
Eaton Bussmann series Type P plug fuse, plug fuse, time delay, spring loaded design, packaging quantity 7, 30 A, 125 Vac, 10 kAIC interrupt rating, threaded mount, duel element, plastic body, brass threads, spring-loaded design
Eaton Bussmann series Type S plug fuse, rejection base, plug fuse, time delay, heavy duty, packaging type blister pack, 10 kA short circuit rating
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 1-1/4 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 1-1/8 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, rejection base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 1-4/10 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 1-6/10 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base, 1-8/10 A
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, rejection base, 10 kA short circuit rating
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 10 kA short circuit rating, rejection base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 10, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 12 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 14 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 15 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, plastic base, duel element
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 2 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 2-1/2 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 2-1/4 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 2-8/10 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 20 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, duel element, plastic base, threaded mount
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 25 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 3 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, plastic base, rejection base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 3-1/2 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, threaded mount, duel element, plastic base, 3-2/10 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 3/10 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 30 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, rejection base
Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 4 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Plug fuses.