Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Champ CPMV HID Hazardous Area Wallpack Light Fixtures

The Crouse-Hinds series Champ CPMV Wall Pack Fixture is ideal for low-profile mounting in hazardous and industrial environments. Additionally, it is suitable for any area with adverse conditions such as dust, dirt, moisture, vibration, high-pressure hose downs, and high thermal ambients.  Its precisely designed glass refractor minimizes fixture depth while providing uniform, glare-free illumination. Common applications include wall mounting or vertical surface mounting where minimal fixture depth is required.

The CPMV Wall Pack is approved for use in Class I, Division 2 and Zone 2 locations, as well as Class II locations.

Champ CPMV HID Hazardous Area Wallpack Light Fixtures

Certifications and compliances

NEC and CEC

  • UL/cUL Listed
  • Class I, Division 2 and Class I, Zone 2
  • Restricted Breathing Class I, Division 2 and Zone 2 (suffix S826)
  • Class II, Groups F, G
  • Class III
  • Simultaneous Presence
  • Certified for IEC Zone 2 (suffix S826TB)
  • Wet Locations; Marine Locations; Enclosure Type 4X; IP66

UL standards

  • 844 – Hazardous (Divisions Classified) Locations
  • 1598 – Luminaires
  • 1598A – Luminaires for Marine Vessels
  • 924 – Auxiliary Lighting (Fluorescent Auxiliary Luminaire)

CSA standard

  • C22.2 No. 9 and 137
  • CAN/CSA-E60079-15:02

IEC Standards:

  • 60079-15

Design features

  • Unique compact shallow-profile design mounts virtually anywhere
  • Side-hinged cover with two-screw closing for easy installation and maintenance
  • Gray Corro-free™ epoxy powder coated two-piece housing provides superior corrosion resistance
  • Unique stainless steel wire guard accessory attaches without any additional hardware for easy installation and maintenance
  • Glass refractor provides uniform light distribution to eliminate glare
  • Vertical lamp design provides even lamp heat distribution for cooler operation, providing expanded hazardous area suitability
  • Silicone gaskets make luminaire suitable for enclosure Type 4X, marine, and IP66 environments
  • Available in two different conduit entry configurations to permit flexible installation and mounting
  • Four 3/4" NPT hubs, one on each side
  • Two 1/2" NPT hubs on bottom for feed through applications

Standard materials

  • Fixture housing and door frame assembly – copper-free aluminum
  • External hardware – stainless steel
  • Refractor lens – borosilicate glass
  • Gasket – silicone
  • Reflector – aluminum light sheet
  • Wire guard – stainless steel
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454