Certifications and compliances
NEC/CEC
- Class I, Division 2, Groups A, B, C, D
- Class I, Zone 2
- 50W-70W HPS – Class II, Class III & Simultaneous Presence (Class I, Division 2 and Class II)
- 200W-400W with glass refractor – Class II, Class III & Simultaneous Presence (Class I, Division 2 and Class II)
IEC
- Zone 2 Ex nR IIC (200W-400W only)
UL standards
- UL844 – Hazardous (Classified) Locations
- UL1598 – Luminaires
- UL1598A – Marine Locations
CSA standard
- C22.2 No. 137
IEC standard
- 60079-15