Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
1001 Results
Sort By
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type I, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type III, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, Safety cable, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Polycarbonate lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 347-480 Vac, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Cone pendant mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Cone pendant mount, Type III, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type I, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type I, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type I, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type III, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool, 320W HID equiv, Wire grd, Glass lens, 11000 lm, 122 lm/W, Die cast alum, Ceil mt, Type III, 3/4" trade, Ceil w/ cond 45 deg counterclockwise from top hat, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equiv, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast alum, Ceiling mount, Type III, Trunnion mount kit w/ pin, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Polycarbonate lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V, 3/4" trade size, 347-480 Vac, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type I, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type III, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type III, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type III, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type III, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 1" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V, 1" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V, 1" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Ceiling mount, Type V, 1" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type V, 1" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type V, 1" trade size, 347-480 Vac, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, No mounting module, Type V, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Teflon coated lens, 11000 lumens, 122 lm/W, Die cast aluminum, No mounting module, Type V, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Stanchion 25° angled, Type V, 1-1/2" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Stanchion 25° angled, Type III, 1-1/2" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Polycarbonate lens, 11000 lumens, 122 lm/W, Die cast aluminum, Stanchion 25° angled, Type III, 1-1/2" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Stanchion 25° angled, Type V, 1-1/2" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture,Cool white,320W HID equiv,No guard,Diffused glass lens,11000 lumens,122 lm/W,Die cast alum,Stanchion 25° angled,Type V,Safety cable,1-1/2" trade size,100-277 Vac,127-250 Vdc,91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Polycarbonate lens, 11000 lumens, 122 lm/W, Die cast aluminum, Stanchion 25° angled, Type V, 1-1/2" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Stanchion 25° angled, Type V, 1-1/2" trade size, 347-480 Vac, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Stanchion 25° angled, Type V, Safety cable, 1-1/2" trade size, 347-480 Vac, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Neutral white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Pendant mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Neutral white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast alum, Pendant mount, Type V, 6-pole terminal blk, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Neutral white, 320W HID equivalent, Wire guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type III, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Neutral white, 320W HID equivalent, Wire guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Wall mount, Type V, 1" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Neutral white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Stanchion 25° angled, Type V, 1-1/2" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Neutral white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, No mounting module, Type V, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Neutral white, 320W HID equivalent, No guard, Diffused glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, No mounting module, Type V, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equiv, Wire grd, Glass lens, 11000 lm, 122 lm/W, Die cast alum, Stanch straight, Type V, Safety cable, 6-pole term blk, 1-1/2" trade size, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, Stanchion straight, Type V, 1-1/2" trade size, 347-480 Vac, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, No mounting module, Type I, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Glass lens, 11000 lumens, 122 lm/W, Die cast aluminum, No mounting module, Type I, Quick-Clip, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Polycarbonate lens, 11000 lumens, 122 lm/W, Die cast aluminum, No mounting module, Type I, 100-277 Vac, 127-250 Vdc, 91W
Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 320W HID equivalent, No guard, Polycarbonate lens, 11000 lumens, 122 lm/W, Die cast aluminum, No mounting module, Type I, 347-480 Vac, 91W
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454