Certifications and compliances
NEC/CEC
- Class I, Division 1, Groups B (with suffix GB), C, D
- Class I, Zone 1, Groups IIB + H2 (with suffix GB), IIB, IIA
- 100W max. – paint spray suitability
- 175W max. – Class II, Class III
UL standards
- UL844 – Hazardous (Classified) Locations
- UL1598 – Luminaires
- UL1598A – Marine Locations
CSA standard
- C22.2 No. 137