Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Hose proof test stands

Eaton hose proof test stands allow for the efficient and safe final inspection and testing of hose lines and hose assemblies.
Hose proof test stands
DESIGN
Designed for safety and reliability
RELIABLE
Ensures high-quality assembly
DURABLE
Built to last
FT1058 Proof Tester.png

Electrical requirements

110V 60 Hz, single phase motor

FT1058 Hose proof test stand

  • Pressure gauge
  • Release valve
  • Hand hydraulic pump
  • Foot switch
  • Fluid reservoir, use SAE 5 wt. hydraulic oil (oil not included)
  • Electric fluid pump
  • Safety lid
  • Pressure port (3/4–14 NPTF Female Port)
  • 42” x 22” x 9” (41” with legs), 75 lbs
  • 10,000 psi maximum proof pressure

FT1312 Hose proof test stand

Power unit

The power unit of the FT1312 tester is a compact, economical air driven hydraulic pump. It will provide sufficient hydraulic pressure to proof test any Aeroquip hose assembly, up to 22,000 psi

Hose specifications

Assemblies up to 2” I.D., 6 spiral wire

FT1312.png
*Lexan is a General Electric trademark

Features 

  • Designed to use tap water, eliminating the need for a special test fluid
  • Compact power unit is air driven
  • Air regulator and gauge provide easy pressure adjustment and monitoring
  • Tough transparent Lexan* lid
  • 79” x 36” x 53”, 550 lbs

FT1261 Hose proof test stand

FT1261 Proof Tester.png

Features 

  • Designed to use tap water, eliminating the need for a special test fluid
  • Air regulator and gauge provide easy pressure adjustment and monitoring
  • Tough transparent Lexan* lid
  • 96” x 84” x 54”, 800 lbs

*Lexan is a General Electric trademark.

Hose specifications

Assemblies up to 2” I.D., 6 spiral wire in 50 ft. coil lengths

Power unit

The power unit of the FT1261 tester is a compact, economical air driven hydraulic pump. It will provide sufficient hydraulic pressure to proof test any Aeroquip hose assembly, up to 22,000 psi

Let’s work together

Whether your products move, turn, shape, mold, lift, dig, or haul, you can depend on Eaton’s fluid conveyance products to deliver the performance you need to stay competitive. Eaton’s unwavering dedication to leadership in mobile and industrial applications has made Eaton one of the world’s preferred suppliers of fluid conveyance systems, parts, controls and engineered solutions. We’re here to help you find the right solution and to answer any questions you may have regarding our extensive line of products.
How to buy from Eaton