Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Electrical characteristics

Rating

DC: 0.1 - 100A (300A for AP)
AC: 0.1 - 100A

Voltage range

DC: 125 Vdc
AC: 480 Vac

Breaker ratings

80 Vdc: 100A
125 Vdc: 50A
250V 50/60/400 Hz: 100A
415V 50/60 Hz: 50A
480V 50/60 Hz: 30A

Interrupting capacity

80 Vdc: 10 kA
125 Vdc: 5 kA
120V 50/60 Hz: 5 kA
250V 50/60 Hz: 5 kA
277V 50/60 Hz: 5 kA
415V 50/60 Hz: 5 kA
480V 50/60 Hz: 3 kA

Dielectric strength

3'750 Vac 50/60 Hz

Insulation resistance

100 MOhm @ 500 Vdc

How to buy from Eaton