Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

AMR Series

The Heinemann AMR Series is the logical choice for applications requiring greater interrupting performance coupled with the sensitivity of hydraulic-magnetic protection. The precisely tailored time delays and ability to interrupt high currents make them ideal for critical applications. It is the solution for demanding applications requiring up to 50,000 amperes interrupting capacity.

AMR Series

Core features

  • Shock-tested for shock in accordance with MIL-STD-202
  • Vibration-tested in accordance with MIL-STD-202
  • Dielectric strength tested in accordance with MIL-STD-202
  • Insulation resistance of 100 megaohms minimum at 500 Vdc, per MIL-STD-202
  • Flammability specifications of UL 94-VO case, UL 94-HB handle
  • Direct replacement for discontinued AM and NAM/S models.
How to buy from Eaton