Select your location

Medium-pressure variable motors

Eaton medium-pressure variable piston motors are suited to many applications including lift trucks, compact wheel loaders, telescopic booms and utility vehicles. We offer these motors in sizes of 41 and 49cc, rated to 350 bar, with either manual or electronic controls.
TECHNOLOGY
Axial piston
DISPLACEMENT
41-49 cc (2.5 to 3.0 cu in)
CONTINUOUS PRESSURE RATING
370 bar (5,300 psi)

Configure a medium-pressure variable motor: 

Eaton's medium-pressure fixed variable provide design flexibility. All variable piston motors are available with various configurations including displacement, output shaft, bearing assembly, port configuration, mounting flange and more. 

Flexible design accommodates a variety of applications

Numerous shaft and mounting options, three fixed displacement models and two variable displacement models provide flexibility in possible applications. These motors are uniquely suited to fit any application that requires continuous rotary motion at a remote location from the power source.

Both the price and performance you need

Finding a customized solution that meets the specifications of the application without breaking the bank be difficult. Eaton medium-pressure variable motors give you optimal performance for an affordable price.

Lightweight, durable housing 

This housing is not only durable, it allows for easy access when it’s time to service the motor.

Applications:

  • Harvesters
  • Sprayers
  • Feed mixers
  • Log skidders
  • Mini backhoes
  • Asphalt pavers
  • Fan drives
  • Sweepers
  • Mowers
  • Lawn tractors
  • Lift trucks

Ready for tough challenges

Find the right solution for even the toughest power management challenges. Eaton’s high-performing components and configurable systems can help you deliver optimal machine performance and uptime.
How to buy from Eaton