Select your location

Industrial Pumps
DuraForce HPR series open-circuit piston pumps
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

DuraForce HPR series open-circuit piston pumps

The extreme precision and durability of Eaton DuraForce HPR Series Pumps make them a top candidate for highly efficient vehicle control systems for agriculture, forestry, construction, mining and more.
TECHNOLOGY
Axial Piston
DISPLACEMENT
55-280 cc (3.4-17 cu in)
CONTINUOUS PRESSURE RATING
420 bar (6,000 psi)

Impressive strength and innovation

  • 500 bar peak pressure
  • An innovative noise reduction solution
  • Broad controls selection
tracked excavator on site

Reduce design time, lower costs

Designed to pack as much power as possible into the smallest space, DuraForce products easily fit into today’s Tier IV-compliant machines. Plus, Eaton’s application engineering team can help you reduce time to market by helping you optimize system design, develop prototypes, commission initial machines and develop out-of-the-box control solutions.

Maximize uptime with robust, integrated designs

DuraForce pumps are much more than just a collection of superior features. They are complete engineered systems working together. With DuraForce HPR pumps, you can expect predictable and stable torque performance in motor applications thanks to our advanced axial piston technology. You can also rely on maximum life under extreme-duty cycles for years of reliable performance.

Productivity powerhouse

Equipment builders around the world count on DuraForce pumps, motors and valves to muscle the loads, scale the heights and do some of the heaviest lifting on earth. DuraForce HPR pumps help ensure a stable work platform—even in extreme low-speed, high-pressure situations. And with greater torque capacity, enjoy improved power output and maximum operating efficiency.

Applications:

  • Agriculture
  • Forestry
  • Construction
  • Mining

Featured resources:

Let's work together

Whether you're designing a new system or retrofitting an existing machine, Eaton's design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton