Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

PVM series open-circuit piston pumps

Build machines that provide unprecedented controllability, efficiency and productivity with Eaton PVM pumps. Compatible with Pro-FX Ready smart components, PVM series open-circuit, variable displacement piston pumps lead the industry in noise reduction, compact size and pressure rating.
TECHNOLOGY
Axial piston
DISPLACEMENT
18-141 cc (1.1-8.6 cu in)
CONTINUOUS PRESSURE RATING
315 bar (4,600 psi)

Proven to help your machines perform better than the rest

  • Quietest piston pumps in their class
  • Compact design delivers more power in less space
  • Proven rotating group to provide up to 4,000 psi continuous pressure with less maintenance cost
  • High load bearings rated at 28,000 hours at corner horsepower
  • Saddle-type swashplate with steel-backed polymer bearing for improved life
  • Unique tapered envelope design that reduces vibration
157562455

Features that pump up performance and productivity

  • Optional power control helps the machine use power more accurately
  • Variable-speed technology generates power far more efficiently than fixed-speed pumps
  • Better energy efficiency eliminates the need for costly, energy-consuming cooling equipment

Maximum flexibility for every industry and application

  • Wide displacement range to meet virtually any application need
  • ATEX certification helps ensure safe operation in explosive environments
  • Adjust power settings in the field to easily fine-tune performance

Pro-FX Ready

Eaton’s advanced class of Pro-FX Ready products allows manufacturers to design and deliver smarter machines that:

  • Intelligently adapt and dynamically respond to changing demands and conditions
  • Optimize performance and maximize productivity while enhancing operator safety

Applications

  • Metal cutting
  • Oil & gas
  • Processing
  • Mining 
  • Marine
  • Energy

Featured resources:

Let's work together

Whether you're designing a new system or retrofitting an existing machine, Eaton's design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton