Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

VMQ series vane pumps

Handle the highest pressures at the lowest noise levels with Eaton VMQ series fixed displacement vane pumps. Their unique bi-metallic wafer plate design allows for increased viscosity and pressure rise even during cold start-ups.
TECHNOLOGY
Vane
DISPLACEMENT
10-488 cc (0.6-29.8 cu in)
CONTINUOUS PRESSURE RATING
Up to 293 bar (4,250 psi)

Outperforming the competition

The world leader in pressure capacity and noise levels, Eaton VMQ series pumps handle higher pressures than vane pumps of similar design. Their unique wafer plate construction allows for increased viscosity and pressure rise during cold start-up – something our competitors cannot provide.

Configurations for almost any application

Our wide range of available displacements and optional through-drive capabilities allow for broader range of applications. The VMQ pumps are available in single, double or triple pump configurations and use interchangeable cartridges to reduce your inventory needs.
paper-baler-machine-in-recycling-facility

Experience the pressure-balanced difference

The pressure-balanced, modular design of our VMQ pumps reduces noise, extends life and improves serviceability. 

Stronger support for a longer life

The VMQ’s unique, bi-metallic wafer plate rib design creates a stronger support plate for a longer life with 10 million cycle qualification.

Applications

  • Winches
  • Oil field and drilling equipment
  • Earthmoving and construction equipment
  • Die casting
  • Molding machines
  • Press machines
  • Trash compactors
  • Balers
  • Primary metals

Let's work together

Whether you're designing a new system or retrofitting an existing machine, Eaton's design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton