Download document () of 20
Industrial connectors, backshells and contacts

847 series

Our 847 energy supply connectors fully comply with military standard VG96918. Their reliable reverse bayonet locking system derived from VG95234, combined with IP68 sealing, a conus design backshell for shielded cable and heat shrink boot, and 360° grounding fingers make this connector the perfect match for all harsh environments, including off-shore, geophysics and defense applications.

With three shell sizes supporting layouts for single-phase 250V/16A or 3-phase 500V/25A up to 500V/63A, these connectors cover all standardized energy supply classes of VDE0620-1.

Machined and silver-plated contacts are designed for crimping.

Core features

  • Power supply connector 
  • Pre-leading earth contact 
  • Breaking capacity 
  • Robust, ruggedized, water pressure sealed, for shielded cables 
  • Compliant with EN60664-1 (VDE0110) and VDE0620-1 
  • Qualified to VG96918
Download Links
X
Download Close