Our ULC connectors provide a push-pull connection to secure against accidental disconnections and minimize mating force for more ergonomic handling. ULC connectors can be equipped with eight different keyings that also protect contacts during the mating process.
ULC series offers a wide range of connection choices, from glovebox wall feedthrough to equipment connectors through junction boxes and in-line connectors.
The ULC feedthrough connectors are hermetic, meeting industry requirements to maintain glovebox containment.
Shell & Backshell material: | Stainless steel, Brass, Titanium |
Endurance: | 500 mating/unmating operations |
Operating voltage: | Up to 2500V |
Current rating: | Up to 115 amps |
Temperature range: | -50°C to + 200°C |
Sealing (immersion): | IP55 to IP68 |
Salt spray resistance: | 500 hours |