Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

SVX industrial variable frequency drives

Demand more reliability.

Eaton's SVX series of variable frequency drives offer sensorless vector control technology coupled with an adaptive motor model and sophisticated ASIC circuit features. This technology allows for steady speed error, fast torque rise time, high immunity to resonance vibrations and high starting torque and current. The SVX series is suitable for multiple motor drive systems and high-speed applications.

SVX industrial variable frequency drives

Core features of the SVX industrial VFD

  • Ease of use: Startup Wizard, seven built-in applications, local/remote button, modular design, text display
  • Space-saving design: Compact design, open NEMA12 option, onboard I/O expansion provisions
  • Efficiency: Built-in 3% line reactor, EMI/RFI filter standard
  • Rugged and reliable: High overload (CT) and low overload (VT) rated, robust time-proven design, durable metal power section, brake chopper circuit

Learn more about the SVX VFD

Find out about:

  • Ratings
  • Power section key features
  • Control model key features
  • Keypad features
  • Configuration options
  • Suitable markets

and more

    Learn more about SVX’s cold weather feature

    Understand how the cold weather functionality with the SVX VFD allows it to operate below the lower limit of the ambient rated temperature

    Ready to order?

    Use our LOCATE A DISTRIBUTOR tool to find one near you.
    How to buy from Eaton
    Locate a distributor

    Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.

    Questions before you buy

    Contact Eaton's Drives Pre-Sale Team for application support and quotes

    Voice: 877-ETN-CARE (386-2273) option 2, option 7, option 1 

    (8:00 a.m.–5:00 p.m. Central Time U.S. [UTC –6])

    Email: PresaleVFD@Eaton.com

    How to buy

    Contact EatonCare Customer Support Center for order placement, product price information, returns other than warranty returns, and information on local distributors or sales offices.

    Voice: 877-ETN-CARE (386-2273) 

    (8:00 a.m.–5:00 p.m. Central Time U.S. [UTC –6]                  

    Voice for emergencies after hours: 800-543-7038 (6:00 p.m. – 8:00 a.m. Central Time U.S. [UTC –6])

    Technical support

    Contact Eaton's Drives Technical Resource Center for VFD startup, communication support and troublshooting

    Voice: 877-ETN-CARE (386-2273) OPTION 2, OPTION 7, then select one of the following:
    OPTION 1: pre-sale
    OPTION 2: networking
    OPTION 3: startup
    OPTION 4: troubleshooting

    (8:00 a.m.–5:00 p.m. Central Time U.S. [UTC –6]

    Voice for emergencies after hours: 800-543-7038 (6:00 p.m. – 8:00 a.m. Central Time U.S. [UTC –6])

    Email: TRCDrivestechsupport@Eaton.com

    VFD Training

    Learn more about Eaton's variable frequency drive training opportunities.

    Warranty request

    Contact Aftermarket Drives Support for warranty questions and/or concerns

    Email: VFDAftermarketEG@Eaton.com