Download document () of 20
Discontinued
Gas analysers

MTL GIR6000 Biogas Analyser

Please note: we no longer offer this products or any repairs/spares.

Designed specifically for the demands of the biogas market, the Crouse-Hinds series MTL GIR6000 analyser provides reliable and accurate measurement, helping you to optimize your productivity and improve plant availability.

The GIR6000’s innovative modular design concept not only enables quick and easy installation and commissioning, but allows users to maintain sensors on-site without the need for engineer site visits and expensive service contracts.  The platform, modular design also offers the flexibility of upgrading or expansion to meet future demands as your plant’s measurement needs evolve.

Certifications and compliances

  • Ex II 3G Ex ec nC IIC T3 Gc Ta = -10°C to +40°C
  • EMC: BS EN 61326-1:2013 
  • Electrical safety: BS EN 61010-1:2010

Design features

  • Integrated solution with enclosure for installation and location flexibility
  • Unique platform concept for customization of up to four gas modules
  • Innovative modular design saves time and cost during installation, maintenance and commissioning
  • Intelligent sensors use proven technology plus built-in calibration data for extended operating life
  • Intuitive graphical user interface – clear 7” LCD display with rugged pushbutton menu for simple start up and programming with no need for specialized skills
  • Visual alarm functionality to indicate current status of sensors
  • Range of connectivity options utilizing analog outputs, relays and digital communications providing real-time process data to the host control system
  • Event logging and diagnostics allow full traceability of plant performance
Specifications

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family