Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

MTL SUM5 Smart Universal Marshalling

Minimise CapEx and maximise investment return with the revolutionary smart universal marshalling solution, SUM5. MTL SUM5 combines five functions in one modular design enabling one standard cabinet to deliver the lowest lifetime costs and lowest installed cost while saving valuable space in a control room.

MTL SUM5 offers a single cabinet design, with ‘plug and play’ configurable modules for the five key marshalling functions. This eliminates the need for intricate wiring to interconnect the components, ultimately improving uptime and reducing the cost of wiring, installation and maintenance.

MTL SUM5’s modular design simplifies marshalling and provides increased flexibility throughout the product lifetime. Loop disconnect is integrated in every terminal, so loops can be easily isolated, which together with the modular design, simplifies maintenance and keeps associated costs to a minimum. 

MTL SUM5 reduces the number of marshalling components by 65% compared to a standard solution. One MTL SUM5 universal ADIO isolator module supports the functionality provided by 20 different MTL4500 single channel modules, while the configurable parameters enable support for an even wider range of applications. The marshalling solution provides comprehensive diagnostics, notifying the process managers when action is required. It also features LED indicators for power, function and status, which simplifies commissioning and troubleshooting. The MTL SUM5 modules are designed for both cabinet mounting in the control room, or field mounting. They are certified for ambient operating temperatures from –40 to +70°C and for mounting in a Zone 2 hazardous area, thus providing reliable operation in remote locations.

MTL SUM5 Smart Universal Marshalling

Calculate your ROI Savings!

Choosing SUM5 gives you significant ROI savings.

65% reduction in components through standardisation
30-50% reduction in the number of cabinets required
Up to 80% savings on marshalling cabinet costs
50% typical reduction in end user lifetime marshalling costs

Enter your project specific details to calculate your potential savings.
Ease of use
Plug and play configurable modules
Cost savings
Lowest lifetime costs installed cost
Reliability
Removes the need for wiring

Videos

Certifications and compliances

ATEX & IECEx approved

  • Zone 0 outputs
  • Group I, IIC & IIIC
  • Certified for -40°C to +70°C
  • Safe area mounting

CE marked for compliance with LVD, EMC, ATEX and RoHS Directives

Approvals held and approval details vary between models. Please refer to certificates for specific details.

Design Features

  • 5 marshalling functions in ONE design simplifies commissioning, start-up, maintenance and documentation
  • Eliminates up to 8 connections per channel, the most common fault in marshalling cabinets
  • Comprehensive diagnostics notify you when service is required
  • Intelligent modules with LED indicators simplify commissioning and troubleshooting
  • Components can be easily replaced. Replacement isolator automatically assumes channel configuration
  • Extended -40ºC to +70°C operating temperature range
  • Designed for ATEX, IECEx and North American certification requirements
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above