Eaton's Crouse-Hinds series range of MTL intrinsically safe (IS) isolated power supplies are ideal for providing power to instrumentation in hazardous process areas. They offer a wide range of different IS output voltages, ranging from 4.8V - 17.7V, offering flexibility of options to best suit a variety of applications.
ATEX & IECEx approved
FM & FMc approved (US and Canada)
9491-PS only
CE marked for compliance with LVD, EMC, ATEX and RoHS Directives.
Approvals held and approval details vary between models. Please refer to certificates for specific details.
Part Number | Description | Gas Group | Uo | Nominal output voltage | Nominal output current | Hazardous Area Certifications * |
9491-PS-PLUS | IS power supply Ex ia/ib | IIB | 12.4V | 11.6V … 12.1V + | 400mA + | ATEX & IECEx Approved |
9492-PS-PLUS | IS power supply Ex ia/ib | IIB | 12.8V | 11.9V … 12.5V + | 550mA + | ATEX & IECEx Approved |
9493-PS-C5 | IS power supplies Ex ia | IIC | 5.4V | 4.8V … 5.2V | 180mA | ATEX & IECEx Approved |
9493-PS-B5 | IS power supplies Ex ia | IIB | 5.4V | 4.8V … 5.2V | 250mA | ATEX & IECEx Approved |
9493-PS-C6 | IS power supplies Ex ia | IIC | 7V | 5.7V … 6.7V | 300mA | ATEX & IECEx Approved |
9493-PS-C9 | IS power supplies Ex ia | IIC | 10V | 8.4V … 9.7V | 300mA | ATEX & IECEx Approved |
9493-PS-C11 | IS power supplies Ex ia | IIC | 12V | 9.9V … 11.7V | 300mA | ATEX & IECEx Approved |
9493-PS-C12 | IS power supplies Ex ia | IIC | 13V | 10.8V … 12.7V | 250mA | ATEX & IECEx Approved |
9493-PS-C14 | IS power supplies Ex ia | IIC | 15V | 12.4V … 14.7V | 120mA | ATEX & IECEx Approved |
9493-PS-B14 | IS power supplies Ex ia | IIB | 15V | 12.4V … 14.7V | 250mA | ATEX & IECEx Approved |
9493-PS-C17 | IS power supplies Ex ia | IIC | 18V | 15.0V … 17.7V | 60mA | ATEX & IECEx Approved |
9493-PS-B17 | IS power supplies Ex ia | IIB | 18V | 15.0V … 17.7V | 160mA | ATEX & IECEx Approved |
* Select Certification Reports under the Resources tab for full list of certifications
+ For Ex ib output. See Brochure For Ex ia output
More variants outside the standard stock range can be ordered, subject to an Minimum Order Quantity. Please contact Eaton for further details.