Select your location

Specifications

Ordering information – dTLS 85

Type Description Lamp/Wattage Reflector Rated Luminous Flux Order No.
dTLS 85250 S
Diffuser lens, inductive  HIT-DE / HST-DE 250W Wide beam
20000 lm / 28000 lm CGS 123 8588 P0001
dTLS 85250 S -40°C to +40°C  Diffuser lens, inductive 
HIT-DE / HST-DE 250W  Wide beam
20000 lm / 28000 lm
CGS 123 8588 P0004
dTLS 85250 S
Diffuser lens, compensated circuit  HIT-DE / HST-DE 250W 
Wide beam
20000 lm / 28000 lm
CGS 123 8588 P1001
dTLS 85250 P
Parabolic reflector, inductive  HIT-DE / HST-DE 250W 
Narrow beam
20000 lm / 28000 lm
CGS 123 8588 P0002
dTLS 85250 P
Parabolic reflector, compensated circuit 
HIT-DE / HST-DE 250W 
Narrow beam
20000 lm / 28000 lm
CGS 123 8588 P1002
dTLS 85070 P
Parabolic reflector, compensated circuit 
HST-DE 70W
Narrow beam
6800 lm
CGS 123 8588 P0003

Ordering information – Emergency power supply unit

Type Description Lamp/Wattage Reflector Rated Luminous Flux Order No.
Power supply unit 230-240 VAC Includes dTLS 85070 P fixture HST-DE 70W
Narrow beam
6800 lm
GHG 660 1915 R0001
Power supply unit 120 VAC Includes dTLS 85070 P fixture
HST-DE 70W
Narrow beam
6800 lm
GHG 660 1915 R0002
Power supply unit 230-240 VAC Battery only, no light fixture --- ---
---
GHG 664 5001 R0001
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454