Certifications and compliances
IEC standards
- EC-Type Examination Certificate: BVS 18 ATEX E 037 X
- IECEx Certificate of Conformity: IECEx BVS 18.0028X
- Marking accd. to 2014/34/EU:
- Ex II 2G Ex eb ib op is q IIC T4/T5 Gb
- Ex II 2D Ex tb op is IIIC T80/110°C Db
- Marking accd. to IECEx:
- Ex eb ib op is q IIC T4 Gb
- Ex tb op is IIIC T80/110°C Db
- Degree of protection accd. to EN 60529: IP66/IP67
- Permissible ambient temperature, depending on configuration: -40°C up to +55°C *
- IK-class according to IEC/EN 62262: IK10
* up to +50°C for 3L-1and L5-2 with through wiring and plastic cable glands. Up to +45°C for 5L-1 and 7L-2 with through wiring and plastic cable glands