Select your location

Linear
EVFT Explosionproof Linear Fluorescent Light Fixtures

EVFT Explosionproof Linear Fluorescent Light Fixtures

The Crouse-Hinds series EVFT explosionproof linear fluorescent fixture is certified for use in Class I, Division 1, Class I, Zone 1 and Class II, Division 1 locations.  The EVFT is used in areas made hazardous by the presence of flammable gases and vapors, combustible dusts or easily ignitable fibers and flyings. 

Although the EVFT features a low profile and lightweight design, it can easily stand up to corrosion, vibration, moisture, dirt and rough usage.

Certifications and compliances

NEC and CEC

  • Class I, Division 1, Group D
  • Class I, Division 1, Groups B, C, D (with suffix GB)
  • Class I, Zone 1, Group IIA
  • Class I, Zone 1, Group IIB + H2 (with suffix GB)
  • Class II, Division 1, Groups E, F, G
  • Class III
  • Simultaneous Presence (Class I and Class II)
  • Paint Spray
  • Note: Aiming limitations for Class II, Class III and Simultaneous Presence
  • Aim down to horizontal
  • Cannot aim up

UL standards

  • UL844 – Hazardous (Classified) Locations
  • UL1598 – Luminaires
  • UL1598A – Marine Locations

CSA standard

  • C22.2 No. 137

Design features

  • Efficient fluorescent light source in 78 and 156 watts
  • Adjustable right and left asymmetrical reflectors provide excellent light "aimability" – ideal for task oriented lighting
  • Compact, lightweight and low profile design allows easy installation and broad industrial application
  • Cast copper-free aluminum with epoxy powder finish (less than 0.4 of 1% copper) provides excellent resistance to corrosion
  • Versatile luminaire housing provides choice of pendant, wall or ceiling mount
  • Suitable for paint spray areas; linear light source provides excellent color rendition for paint spray tasks; easy to install, disposable, clear tube wrap helps maintain maximum light output during painting operations
  • Threaded construction, factory wiring and sealing help minimize installation time; no external seals are required
  • Fixtures are used with two or four long twin tube single-ended fluorescent lamps
  • Optional stainless steel guard provides extra protection for lamps and lamp tube
  • Optional clear polycarbonate tube provides 360° protection for lamps and lamp tube; ideal for maintenance pit and pharmaceutical applications
  • Grounding connection for safety
  • Available for 120 or 277 VAC
  • Standard electronic ballast

Standard materials

  • Center and ballast housings, end caps – copper-free aluminum
  • Lamp tube – heat-resistant glass
  • Guards – stainless steel or clear polycarbonate
  • Reflectors – aluminum

How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454