Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

EVTL Explosionproof Task Lights

EVTL Series Explosionproof Task Lights from Eaton's Crouse-Hinds Division are used for various task lighting requirements in locations that are hazardous due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fibers and flyings.

Applications include marine environments where water spray and corrosive atmospheres exist and where conventional lighting is not acceptable.

EVTL Task Light

Certifications and compliances

NEC/CEC:

  • Class I, Division 1 & 2, Groups B, C, D
  • Class II, Group E, F, G
  • Class III
  • Class I, Zone 1 & 2, Group IIB + H2

UL Standards:

  • 844—Hazardous (Divisions Classified) Locations
  • 1571—Ordinary and Wet Locations, Marine Outside Types
  • CSA C22.2 No. 137

Environmental Ratings:

  • Wet locations
  • Marine locations
  • NEMA 4X

Design Features

  • Class I, II, III, Simultaneous Presence - suitable for most hazardous (classified) areas
  • Class I, Group B standard - suitable for areas containing hydrogen
  • Wet and marine (NEMA 4X) suitability - perfect for hose down applications
  • 55° ambient suitability addresses higher ambients typical of industrial plants
  • Cast copper-free aluminum housing with Corro-free™ epoxy powder coat finish for superior corrosion resistance
  • Stainless steel mounting brackets and hardware for superior corrosion resistance
  • Two mounting styles (bracket and leg) to maximize mounting flexibility
  • Bracket (universal) for ceiling, wall, or base mounting
  • Leg (site glass) for site glass mounting
  • Uses standard 50 watt PAR 20 medium base 120V lamps - improved light output, economical, long life 2000-2500 hour light source
  • Uses 50PAR20 130V lamps for added lamp life - increase lamp life to 5000+ hours while maintaining 76% lumen output
  • 50PAR20 lamps available in both flood and spot light patterns - vary the illumination characteristics by simply changing lamps
  • Easy access interior reduces maintenance and lamp replacement time
  • Seal within 5 ft. (not 18"") of luminaire provides greater flexibility in seal location

Standard Materials

  • Housing: copper-free aluminum
  • Mounting bracket(s) and external hardware: stainless steel
  • Gasket: silicone rubber
  • Lens: heat- and impact-resistant clear glass
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454