Select your location

Hazard-Gard FZD Explosionproof HID Floodlights

The Crouse-Hinds series Hazard-Gard FZD hazardous area HID floodlights are designed for use in applications where flammable or explosive vapors or gases are present.  

They are ideal for hazardous areas, both indoors and outdoors, including those requiring elevated ambient capability.

They are suitable for Class I, Division 1 and Zone 1 environments.

Certifications and compliances

NEC and CEC

  • Class I, Division 1, Groups B (with suffix GB), C, D
  • Class I, Zone 1, Groups IIB + H2 (with suffix GB), IIB
  • AEx d IIB + H2 (with suffix GB), IIB
  • Ex d IIB + H2 (with suffix GB), IIB
  • Marine and wet locations
  • Enclosure Type 4X, IP66
  • UL Listed (UL standards 844, 1598, 1598A, 2279)
  •  cUL Listed (certified by UL to CSA standard C22.2 No. 137 and CAN/CSAE60079-1)

Design features

  • NEMA 7×6 floodlight distribution pattern is standard 
  • Internal reflector is available in wide and narrow beam options
  • Heavy duty, cast copper-free aluminum construction with epoxy powder coat finish and stainless steel hardware 
  • Explosionproof threaded construction is suitable for hazardous and industrial applications
  • NEMA Type 4X and marine listing for the harshest outdoor environments
  • 40°C, 55°C and 65°C ambient suitability
  • Factory sealed ballast housing
  • Trunnion (yoke) mount design
  • Simple installation

Standard materials

  • Housing, covers, socket holder, lamp tube end rings – copper-free aluminum
  • External hardware – stainless steel
  • Glass lamp tube – heat- and impact-resistant tempered glass
  • O-ring gaskets – neoprene/silicone
  • Yoke – aluminum
  • Trunnion adapter – brass

How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454