Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pauluhn 1158D2/1159D2 hazardous area steady-on beacons

Pauluhn 1158D2/1159D2 steady-on beacons from Eaton's Crouse-Hinds Division are used for obstruction marking and heli-pad marking.

Available in ceiling, surface, stem and pendant mount types.

Applications include oil and gas exploration and production industries. 

Pauluhn 1158D2

Certifications and compliances

  • Class I, Division 2 Groups A, B, C & D
  • Class I, Zone 2 Groups IIA, IIB, IIB + H2 and IIC
  • ABS
  • Type 4X
  • Conforms to IP66

Design Features

  • Steady burn marker
  • Available up to 100w incandescent
  • High temperature silicone gaskets provide a watertight seal
  • Watertight mounting in any direction
  • Protective guard available
  • Heat and impact resistant glass fresnel lens in clear, yellow, green, red or blue.

Standard Materials

  • Housing: Cast copper free aluminum or marine brass
  • Hardware: Stainless steel
  • Gasket: One piece silicone
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454