Select your location

Specifications
33 Results
Sort By
Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, 120 Vac, 200W
Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, Shock mount, With guard, 120 Vac, 200W
Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, Yellow colored lens, 24 Vdc, 200W
Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Brass, Surface mount, Medium optical distribution, 120 Vac, 200W
Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, 120 Vac, 300W
Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, 230 Vac, 300W
Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Wide optical distribution, 120 Vac, 300W
Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, Red colored lens, 120 Vac, 300W
Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Wide optical distribution, Shock mount, 120 Vac, 300W
Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Brass, Surface mount, Medium optical distribution, 120 Vac, 300W
Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Brass, Surface mount, Medium optical distribution, With Guard, 120 Vac, 300W
Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Brass, Surface mount, Medium optical distribution, Shock mount, With guard, handle, 120 Vac, 300W
Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, Handle, 120 Vac, 300W
Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Brass, Surface mount, Wide optical distribution, White painted, 120 Vac, 300W
Eaton Crouse-Hinds series Pauluhn 740/741 spot light, Incandescent lamp, Heat resistant glass lens, Brass, Surface mount, Wide optical distribution, White painted, blue colored lens, 120 Vac, 300W
Eaton Crouse-Hinds series Pauluhn 746M spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, 120 Vac, 300W
Eaton Crouse-Hinds series Pauluhn 746M spot light, Quartz halogen lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, Blue colored lens, 120 Vac, 500W
Eaton Crouse-Hinds series Pauluhn 746M spot light, Quartz halogen lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, 120 Vac, 500W
Eaton Crouse-Hinds series Pauluhn 746M spot light, Quartz halogen lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Narrow optical distribution, 120 Vac, 500W
Eaton Crouse-Hinds series Pauluhn 746M spot light, Incandescent lamp, Heat resistant glass lens, Brass, Surface mount, Medium optical distribution, 120 Vac, 300W
Eaton Crouse-Hinds series Pauluhn 746M spot light, Incandescent lamp, Heat resistant glass lens, Brass, Surface mount, Medium optical distribution, 28 Vdc, 450W
Eaton Crouse-Hinds series Pauluhn 746M spot light, Quartz halogen lamp, Heat resistant glass lens, Brass, Surface mount, Medium optical distribution, 120 Vac, 500W
Eaton Crouse-Hinds series Pauluhn 746M spot light, Quartz halogen lamp, Heat resistant glass lens, Brass, Surface mount, Medium optical distribution, Handle and clamp, With guard, 120 Vac, 500W
Eaton Crouse-Hinds series Pauluhn 749 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, 120 Vac, 500W
Eaton Crouse-Hinds series Pauluhn 749 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, With Guard, 120 Vac, 500W
Eaton Crouse-Hinds series Pauluhn 749 spot light, Quartz halogen lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, 120 Vac, 1000W
Eaton Crouse-Hinds series Pauluhn 749 spot light, Quartz halogen lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, With Guard, 120 Vac, 1000W
Eaton Crouse-Hinds series Pauluhn 749 spot light, Quartz halogen lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, Handle and clamp, With guard, 120 Vac, 1000W
Eaton Crouse-Hinds series Pauluhn 749 spot light, Quartz halogen lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, Red colored lens, 220 Vac, 1000W
Eaton Crouse-Hinds series Pauluhn 749 spot light, Incandescent lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, Yellow colored lens, 120 Vac, 500W
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454