Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pauluhn EPB/EPC/EPP explosionproof rotating beacons

Pauluhn EPB/EPC/EPP Explosionproof Rotating Beacons from Eaton's Crouse-Hinds Division are used for warning indication in high ambient noise envirionments.

Available for vertical mounting only.

Applications include oil and gas exploration and production industries. 

Certifications and compliances

  • Class I, Divisions 1 & 2 Groups C & D
  • ABS
  • Type 4X
  • Conforms to IP66

Design Features

  • 75 RPM rotating reflector, suitable for intermittent operation
  • Neoprene gasket resists petroleum and provides a watertight seal
  • Protective guard available
  • Heat and impact resistant tempered glass in clear, yellow, green, red or blue
  • Rugged cast design for high abuse areas

Standard Materials

  • Housing: Cast copper free aluminum or marine brass
  • Hardware: Stainless steel
  • Gasket: One piece silicone
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454