Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pauluhn Vulcan Hazardous Area HID Floodlights

Pauluhn Vulcan hazardous area floodlights from Eaton's Crouse-Hinds Division
are certifed for Class I, Division 2 and Zone 2 hazardous areas.  They are available in 150W to 400W HID with a variety of lamp types. 

These floodlights are commonly used in general area lighting applications in oil and gas exploration and production, petrochemical facilities, wastewater treatment plants, pulp and paper production, aluminum processing facilities, salt and potash mines and high ambient environments.

Certifications and compliances

NEC and CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIA, IIB, IIB + H2, IIC

Approvals

  • UL844 – Hazardous Locations
  • UL1598A – Luminaires for Marine Vessels
  • CSA – C22.2 No 137-M1981
  • Type 4X
  • Certified IP66 and IP67
  • Marine Outside Type Saltwater
  • ABS

Design features

  • Suitable for use in marine, watertight and dusttight environments
  • Available in 150W through 400W HID
  • Suitable for T3 temperature code requirements up to 55°C ambient
  • Trunnion attachment points positioned at fixture balance point; allows for crane boom mounting with optional bracket
  • Field replaceable, thermal shock-resistant tempered glass lens
  • High temperature silicone gasket provides a watertight seal
  • Tool-less entry via eight positive locking stainless steel latches
  • Captive lens frame with stainless steel door retainers for easy lamp replacement
  • Integral safety cable attachment points
  • Tested and approved over 180° aiming range, enabling face up through face down mounting
  • Wide NEMA 6x6 beam spread
  • Choice of mounting arrangements in surface, pole or wall

Standard materials

  • Housing and yoke – 316 stainless steel 
  • Lens – heat- and impact-resistant tempered glass 
  • Gasket – silicone 
  • External hardware – stainless steel
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you   

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454