Select your location

Linear
Pauluhn ZonePro Explosionproof Linear Fluorescent Light Fixtures
Specifications
55 Results
Sort By
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,Without guard,2 ft,T8 bi-pin,Copper-free Al,Surface/ceiling mount,2-lamp,ZP1093MTK brackets included,120-277 Vac,17W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent,1/2",(3) NPT outlets,2 plugged,Without guard,2 ft,T8 bi-pin,Copper-free aluminum,Surface/ceiling mount,2-lamp,ZP1093MTK brackets,battery back-up,1 lamp,277V max,120-277 Vac,17W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,50/60 Hz,Without guard,2 ft,Fluorescent,CF 2G11,Copper-free Al,Pendant ,2-lamp,ZP1050 pendant bracket included,120-277 Vac,40W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,Without guard,2 ft,CF 2G11,Copper-free Al,Surface/ceiling mount,2-lamp,ZP1093MTK brackets included,120-277 Vac,40W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,Without guard,2 ft,T5HO mini bi-pin,Copper-free Al,Surface/ceiling mount,2-lamp,ZP1093MTK brackets included,120-277 Vac,24W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2",(3) NPT outlets,two plugged,Without guard,2 ft,T5 mini bi-pin,Copper-free aluminum,Surface/ceiling mount,2-lamp,ZP1093MTK brackets included,120-277 Vac,14W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,Without guard,2 ft,T12HO RDC,Copper-free Al,Surface/ceiling mount,2-lamp,ZP1093MTK brackets included,120-277 Vac,24W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,Without guard,2 ft,T8 bi-pin,Copper-free Al,Surface/ceiling mount,4-lamp,ZP1093MTK brackets included,120-277 Vac,17W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,With guard,2 ft,T8 bi-pin,Copper-free Al,Surface/ceiling mount,4-lamp,ZP1093MTK brackets included,120-277 Vac,17W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,Without guard,2 ft,T5HO mini bi-pin,Copper-free Al,Surface/ceiling mount,4-lamp,ZP1093MTK brackets included,120-277 Vac,24W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,50/60 Hz,Without guard,4 ft lamp,Fluorescent,T8 bi-pin,Copper-free Al,Pendant ,2-lamp,Low profile,three-position,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent,1/2" (3) NPT outlets,2 plugged,Without guard,4 ft,T8 bi-pin,Copper-free Al,Pendant ,2-lamp,Low profile,three-position,emergency battery back-up,1 lamp,277V max,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,50/60 Hz,With guard,4 ft lamp,Fluorescent,T8 bi-pin,Copper-free Al,Pendant ,2-lamp,Low profile,three-position,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,50/60 Hz,Without guard,4 ft,Fluorescent,T8 bi-pin,Copper-free Al,Pendant ,2-lamp,ZP1050 pendant bracket included,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluor,1/2" (3) NPT outlets,2 plugged,Without guard,4 ft,T8 bi-pin,Copper-free Al,Pendant,2-lamp,ZP1050 pendant bracket,emergency battery back-up,high lumen,277V max,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,Without guard,4 ft,T8 bi-pin,Copper-free Al,Surface/ceiling mount,2-lamp,ZP1093MTK brackets included,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluor,1/2" (3) NPT outlets,2 plugged,Without guard,4 ft,T8 bi-pin,Copper-free Al,Surface/ceiling mount,2-lamp,ZP1093MTK brackets,emergency battery back-up,1 lamp,277V max,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,With guard,4 ft,T8 bi-pin,Copper-free Al,Surface/ceiling mount,2-lamp,ZP1093MTK brackets included,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,Without guard,4 ft,T5HO mini bi-pin,Copper-free Al,Surface/ceiling mount,2-lamp,ZP1093MTK brackets included,347 Vac,54W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent,1/2" (3) NPT outlets,2 plugged,Without guard,4 ft,T5HO mini bi-pin,Copper-free Al,Surface/ceiling mount,2-lamp,ZP1093MTK brackets,polycarbonate shield,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,Without guard,4 ft,T5HO mini bi-pin,Copper-free Al,Pendant ,2-lamp,Low profile,three-position,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluor,1/2" (3) NPT outlets,2 plugged,Without guard,4 ft,T5HO mini bi-pin,Copper-free Al,Pendant,2-lamp,Low profile,3-position,emergency battery back-up,1 lamp,277V max,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,Without guard,4 ft,T5HO mini bi-pin,Copper-free Al,Pendant ,2-lamp,ZP1050 pendant bracket included,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,With guard,4 ft,T5HO mini bi-pin,Copper-free Al,Pendant ,2-lamp,ZP1050 pendant bracket included,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,Without guard,4 ft,T5HO mini bi-pin,Copper-free Al,Surface/ceiling mount,2-lamp,ZP1093MTK brackets included,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,With guard,4 ft,T5HO mini bi-pin,Copper-free Al,Surface/ceiling mount,2-lamp,ZP1093MTK brackets included,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,Without guard,4 ft,T5 mini bi-pin,Copper-free Al,Pendant ,2-lamp,ZP1050 pendant bracket included,120-277 Vac,28W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,Without guard,4 ft,T5 mini bi-pin,Copper-free Al,Surface/ceiling mount,2-lamp,ZP1093MTK brackets included,120-277 Vac,28W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,50/60 Hz,Without guard,4 ft lamp,Fluorescent,T12HO RDC,Copper-free Al,Pendant ,2-lamp,Low profile,three-position,120-277 Vac,48W
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2",(3) NPT outlets,two plugged,Without guard,4 ft,T12HO RDC,Copper-free aluminum,Pendant mount,2-lamp,ZP1050 pendant bracket included,120-277 Vac,48W
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454