Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

V160 Incandescent Tank Luminaire

V160 Series incandescent tank luminaire from Eaton's Crouse-Hinds Division is used to light the inside of a tank to view and observe the contents through a window.

Suitable for use in tanks or kettles where food is processed.

V160 Incandescent Tank Light

Certifications and compliances

  • UL Standard: 1571
  • CSA Standard: C22.2

Design Features

  • Watertight
  • Supported by a mounting ring which contains holes for riveting when placed around a hole in the tank; it can also be welded or brazed to the tank
  • Heavy heat- and impact-resistant glass globe eliminates breakage and resultant contamination of food from glass particles
  • Relamping is easily accomplished by removal of the two thumb-screws which fasten the body to the mounting ring
  • The flexible cord or cable should be connected by an EC flexible coupling or CG Series connector

Standard Materials

  • Mounting ring – silicon bronze
  • Fixture body – Feraloy® iron alloy
  • Globe – heat-resisting glass
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454