Select your location

Specifications

Ratings

VOLTAGE
Up to 600 V
CONTINUOUS MAIN BUS CURRENT 1,600 A to 10,000 A
SHORT-CIRCUIT WITHSTAND Up to 85,000 A
SHORT-TIME WITHSTAND 30 cycles
CIRCUIT BREAKER AMPS Up to 6,000 A

Standards

ANSI / IEEE C37.20.1, C37.51, C37.20.7
UL
1558, 1066, 2748
CSA
C22.2 No. 31-10
OTHER CERTIFICATIONS ABS
SEISMIC QUALIFICATION IBC, CBC, UBC Zone 4

Enclosure

CONSTRUCTION
Metal-enclosed
POWER TERMINATIONS Rear access, Front access
INSULATING MEDIUM
Air
ENCLOSURE TYPE NEMA 1 indoor, NEMA 3R outdoor
INDOOR SECTION DIMENSIONS 18-60” w x 40-90” d x 96” h

Devices

OVERCURRENT PROTECTION Power circuit breaker, UL 1066
DEVICE MOUNTING Draw-out