Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Breaker Integrated Transformer (BIT)
Eaton’s Breaker Integrated Transformers (BIT) integrates a traditionally separate Molded Case Circuit Breaker (MCCB) and a low-voltage dry-type distribution transformer. Factory-assembled and fully tested, BIT helps reduce arc-flash hazard, footprint and overall cost of the electrical distribution system.
Primary, secondary, primary-secondary, and secondary-secondary
Winding conductor
Aluminum or copper
Core features
Includes transformers with DOE 2016 and NEMA TP-1 efficiency requirements, and transformers with other efficiency requirements
Replace the need for separate power distribution components with a fully enclosed molded-case circuit breaker (MCCB) integrated into Eaton’s proven low-voltage dry-type distribution transformer technology
Available in 150°, 115°, and 80° C
Take advantage of space savings with an integrated design that can save up to 30 percent compared to traditional, separately installed solutions
Easily configure to specific application needs with a wide range of primary, secondary, primary and secondary, or secondary and secondary breaker choices
Reduce hazard of arc flash
Transformers include a versatile bonding/grounding bar affixed to the bottom panel as standard, to provide compliance with NEC 450.10(A)
Learn how our Transformer Flex Center can help you meet unique general-purpose and distribution transformer needs that cannot be met with standard offerings
This document reviews the breaker integrated transformer (BIT) which consolidates a traditionally separate molded case circuit breaker into a connected dry-type distribution transformer package.