Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Ratings

CONTINUOUS CURRENT Up to 5000A
SYSTEM VOLTAGE Up to 600Vac
SYSTEM FREQUENCY 50/60 Hz
SHORT-CIRCUIT WITHSTAND AND CLOSE-ON (TIME BASED) 100kA (0.05 sec)
SHORT-CIRCUIT WITHSTAND AND CLOSE-ON (SPECIFIC FUSE CLASS) 200 kA
SHORT-TIME WITHSTAND AND CLOSE-ON (TIME-BASED) 85kA (0.5 sec)

Standards

THIRD PARTY APPROVAL/RECOGNITION

UL 1008 and CSA 22.2 No. 178 Listed

 
NEMA
1, 3R
SEISMIC QUALIFICATION IBC, CBC, UBC Zone 4, OSHPD
EMISSIONS FCC Part 15 (Subpart B); CISPR 11
ELECTROMAGNETIC COMPATIBILITY (EMC)

IEC 61000-4-2: electrostatic discharge immunity

IEC 61000-4-3: radiated immunity

IEC 61000-4-4: fast transient/burst immunity

IEC 61000-4-5: surge immunity

IEC 61000-4-6: conducted immunity

IEC 61000-4-11: voltage dip/interruption immunity

Enclosure

ENCLOSURE TYPE Indoor and outdoor
ACCESS Rear (standard), Front (optional)
CABLE ENTRY Top/bottom
MOUNTING (CATALOG DEPENDENT) Floor