Knowledge Search
Download document () of 20
Panelboards

CEAG GHG64 Ex d IIB Explosion-protected Aluminum Panelboards

Crouse-Hinds series CEAG GHG64 Ex d IIB explosion-protected panelboards are ideal for use in offshore oil platforms, chemical plants, oil refineries and other hazardous and harsh industrial locations.

Constructed from die cast aluminum alloy, the GHG64 offers a modular, compact design with a wide temperature range of -55°C to +55°C.  Unique stainless steel spring-mounted hinges provide an opening angle up to 110°, allowing for multiple GHG64 panelboards to be installed directly adjacent to each other.  Optional cover windows are available for monitoring the internal components.

GHG64 panelboards are available in 11 different enclosure sizes to meet customer-specific needs.  A wide variety of industrial components, such as contactors, MCBs, RCDs, PLCs, WLAN, time elements, electronic components or terminals can also be added.

Certifications and compliances

Empty enclosure:

  • Marking accd. to 94/9/EC: Ex II 2 G Ex de IIB / IIB + H2 Gb; Ex Ex t b IIIC Db
  • EC-Type Examination Certificate: PTB 08 ATEX 1042U
  • Application temperature: -20°C up to +40°C; -55°C up to +60°C (optional)*
  • Degree of protection accd. to EN 60529: IP65; IP66 (optional)
*Depends on the test pressure of the static overpressure test of the gas group.

Design features

  • 11 enclosure sizes provide installation flexibility and helps minimize installation footprint
  • Wide variety of Ex-d actuators, including pushbuttons, circuit breakers, main switches, etc.
  • Ex-e enclosures provide safety to people and equipment
  • Two busbar systems (Ex-d up to 1150A and, standard version, Ex-e up to 630A)
  • Free choice of suitable cable entries (Ex-d and Ex-e)
  • Hinged cover with up to 110° opening angle allows multiple GHG64 units to be installed directly side by side
  • Framework for wall and floor mounting
  • Optional windows for viewing internal component status

Standard materials

  • Enclosure – die cast aluminum alloy with optional RAL 7032/7022 paint finish
Specifications
Highlight differences
Show only differences
Hide blank features