Knowledge Search
Download document () of 20
We make what matters work*
Loadcenters

CH loadcenters

Eaton’s CH 3/4-inch loadcenters enclose CH circuit breakers for power distribution and circuit protection in residential and light commercial applications. Also called a breaker box, electrical box or even a fuse box, the main function is to take electricity supplied by the utility and distribute it throughout the home to feed lights and receptacles. Covers are typically packaged separately and available as surface or flush mount.
Easy & quick installation
Plug-on neutral design
Warranty
Limited lifetime
Durability
Standard copper bus

Core features

  • Limited lifetime warranty on all CH loadcenters and circuit breakers.
  • One-piece silver flash plated copper bus provides superior conductivity throughout the entire product line.
  • Plug-on neutral design provides time and labor-savings by eliminating the pigtail.
  • CH 150-225 ampere main breakers are rated 25 KAIC providing contractors with the highest interrupting rating main breaker in the industry.
  • Unique sandalwood finish provides an aesthetically appealing, scratch resistant powder coating.
  • CH breakers include an industry exclusive "trip to off" feature that allows a homeowner to easily identify a tripped circuit breaker.
  • Mechanical flag box feature on CH breakers for easy trip indication.
CH-PON-loadcenter-350x350.jpg

Professional look and feel

The redesigned CH plug-on neutral loadcenter platform eliminates the pigtail connection providing you time and labor savings and a professional look and feel.
eaton-ch-loadcenter-close.png

Be surge ready

Eaton's CH surge loadcenters are fully integrated devices that protect against surges with a factory-mounted and wired surge suppressor device that lets users view status indication lights as it helps protect sensitive home electronic equipment.

Loadcenter options

  • Fully integrated whole-home surge protector
  • Surface or Flush mounted covers
  • Main lug, main breaker or convertible
  • Nema 1 (Indoor) or Nema 3R (Outdoor)

 

Loadcenter accessories

  • Bonding screws
  • Circuit directories
  • Door locks
  • Filler plates
  • Goof collars
  • Ground bar kits
  • Neutral and ground lugs
  • Rainproof conduit hubs
  • Sub-feed lug blocks
  • Touch-up paint

Series short-circuit ratings

When two or more overcurrent protective devices (OCPDs) are connected in series, the interrupting current rating of the downstream device or devices should be less than the interrupting current rating of the system.

Learn more at Eaton.com/seriesratings

eaton-af-gf-circuti-breaker-350x350.jpg

Industry-leading circuit protection

Eaton's CH AFCI circuit breakers offer industry-leading LED diagnostic technology to help reduce troubleshooting and maintenance.

Eaton's CH plug-on neutral circuit breakers provide time and labor savings by improving wireway access and eliminating the pigtail.

Explore the features and benefits of the plug-on loadcenter via a typical installation.

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close