Select your location

Commercial metering switchboard

NEMA Standard PB-2 and UL 891 Commercial Metering switchboards combine circuit breakers, chassis, surge protection, and meter sockets, as well as additional Eaton electrical products. These include assemblies that meet utility requirements for bulb-type watt-hour meters and electronic tenant metering switchboards. Commercial Metering switchboards are available for both EUSERC and non-EUSERC applications.

Maximum Voltage Class
Up to 600 Vac/Vdc
Interrupting Rating
Up to 200 kAIC
Continuous Current Rating
Up to 5000A

Core features

  • Available in NEMA Type 1 and Type 3R enclosures
  • Offers aluminum or copper bus options
  • Provides service entrance capability
  • Offers tenant main disconnects and meter sockets (200A maximum self-contained metered circuits) sections for metered circuits larger than 200A
  • Includes WWCMS option for self-contained meter sockets that include a test bypass/disconnect block per EUSERC requirements and typically arranged for hot-sequence metering
  • Provides WCMS option for self-contained meter sockets that includes a manual lever bypass that can be arranged for either hot- or cold-sequence metering

Customized solutions, customized service

Regional satellite locations provide manufacturing of local, custom, and quick-ship panelboards and switchboards

NRX breaker and PXR trip unit technology

Switchboard with compact, innovative and flexible insulated case circuit breaker integration

Basics in low-voltage distribution equipment

Gain insight into low-voltage distribution equipment, including components, applications, and definitions

You may also be interested in