Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Ratings

RATED MAXIMUM VOLTAGE 600 Vac
CONTINUOUS CURRENT 400-5000A
INTERRUPT RATING 65, 85, 100, and 200 kAIC

Standards

THIRD PARTY APPROVAL/RECOGNITION UL891/cUL
NEMA PB-2
SEISMIC QUALIFICATION Commercial metering switchboard certificate

Devices

PROTECTION DEVICES Molded Case Circuit Breakers,  Pringle switchesFusible switches
METERS Power Xpert MeterIQ Meters
SURGE PROTECTION DEVICES SPD series
DEVICE MOUNTING Fixed and drawout mounting

Enclosures

ACCESS Front & rear access
ENCLOSURE TYPE NEMA Type 1 and 3R
STANDARD INDOOR WIDTH DIMENSIONS* 20, 30, 36, 45, 51 inches
STANDARD INDOOR DEPTH DIMENSIONS* 30, 36, 48, 66 inches
STANDARD INDOOR HEIGHT DIMENSIONS* 90 inches
CUSTOM DIMENSIONS AVAILABLE Contact satellite manufacturing facility