Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
1693 Results
Sort By
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, 243, 60 Hz, three-phase, 440 V, 220 V, 2 at +2.5% FCAN 4 at -2.5% FCBN, 115 °C rise, 30 KVA, indoor-outdoor, 85I30
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, NEMA 3R, 244, 60 Hz, three-phase, 440 V, 208Y/120 V, 2 at +2.5% FCAN, 4 at -2.5% FCBN, 115 °C rise, 45 KVA, indoor-outdoor, 84O45L
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, NEMA 3R, 95, 60 Hz, three-phase, 480 V, 240 V, 2 at +2.5% FCAN, 2 at -2.5% FCBN, 115 °C rise, 15 KVA, indoor-outdoor
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, NEMA 3R, 200, 60 Hz, three-phase, 480 V, 208Y/120 V, 2 at +2.5% FCAN, 2 at -2.5% FCBN, 115 °C rise, 6 KVA, indoor-outdoor, 72B06L
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, NEMA 3R, 103, 60 Hz, three-phase, 480 V, 208Y/120 V, 2 at +2.5% FCAN, 2 at -2.5% FCBN, 115 °C rise, 9 KVA, indoor-outdoor, 72B09L
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, NEMA 3R, 95, 60 Hz, three-phase, 480 V, 208Y/120 V, 2 at +2.5% FCAN, 2 at -2.5% FCBN, 115 °C rise, 15 KVA, indoor-outdoor, 72B15L
15 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-240, 115C Rise, Copper, Shielded
15 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-240, 115C Rise, Copper, Shielded, 316SS NEMA 4X Enclosure
15 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-240, 115C Rise, Copper, Full 3-coil, Shielded
15 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-240, 115C Rise, Copper, Full 3-coil, Shielded, 316SS NEMA 4X Enclosure
30 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-240, 115C Rise, Copper, Shielded
30 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-240, 115C Rise, Copper, Shielded, 316SS NEMA 4X Enclosure
45 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-240, 115C Rise, Copper, Shielded
45 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-240, 115C Rise, Copper, Shielded, 316SS NEMA 4X Enclosure
75 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-240, 115C Rise, Copper, Shielded
75 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-240, 115C Rise, Copper, Shielded, 316SS NEMA 4X Enclosure
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, NEMA 3R, 201, 60 Hz, three-phase, 480 V, 240 V, 2 at -5% FCBN, 115 °C rise, 3 KVA, indoor-outdoor, 74A03L
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, NEMA 3R, 200, 60 Hz, three-phase, 480 V, 240 V, 2 at -5% FCBN, 115 °C rise, 6 KVA, indoor-outdoor, 74A06L
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, NEMA 3R, 103, 60 Hz, three-phase, 480 V, 240 V, 2 at -5% FCBN, 115 °C rise, 9 KVA, indoor-outdoor, 74A09L
3 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded
3 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded, 316SS NEMA 4X Enclosure
3 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded, Full 3-Coil construction
3 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded, 316SS NEMA 4X Enclosure, full 3-coil construction
6 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded
6 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded, 316SS NEMA 4X Enclosure
6 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Full 3-coil, Shielded
6 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Full 3-coil, Shielded, 316SS NEMA 4X Enclosure
9 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded
9 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded, 316SS NEMA 4X Enclosure
93 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Full 3-coil, Shielded
9 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Full 3-coil, Shielded, 316SS NEMA 4X Enclosure
15 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded
15 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded, 316SS NEMA 4X Enclosure
15 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Full 3-coil, Shielded
15 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Full 3-coil, Shielded, 316SS NEMA 4X Enclosure
30 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded
30 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded, 316SS NEMA 4X Enclosure
45 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded
45 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded, 316SS NEMA 4X Enclosure
75 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded
75 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded, 316SS NEMA 4X Enclosure
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, NEMA 3R, 201, 60 Hz, three-phase, 480 V, 208Y/120 V, 2 at -5% FCBN, 115 °C rise, 3 KVA, indoor-outdoor, 70A03L
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, NEMA 3R, 200, 60 Hz, three-phase, 480 V, 208Y/120 V, 2 at -5% FCBN, 115 °C rise, 6 KVA, indoor-outdoor, 70A06L
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, 244, 60 Hz, three-phase, 480 V, 220 V, 2 at +2.5% FCAN 4 at -2.5% FCBN, 115 °C rise, 45 KVA, indoor-outdoor, 85A45
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, NEMA 3R, 244, 60 Hz, three-phase, 480 V, 208Y/120 V, 2 at +2.5% FCAN, 4 at -2.5% FCBN, 80 °C rise, 30 KVA, indoor-outdoor, 84A30L
Eaton marine duty encapsulated transformer, 45 kva marine duty encaps xfmr 3ph 480-208y/120 80c rise
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, NEMA 3R, 243, 60 Hz, three-phase, 480 V, 208Y/120 V, 2 at +2.5% FCAN, 4 at -2.5% FCBN, 115 °C rise, 30 KVA, indoor-outdoor, 84A30L
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, NEMA 3R, 244, 60 Hz, three-phase, 480 V, 208Y/120 V, 2 at +2.5% FCAN, 4 at -2.5% FCBN, 115 °C rise, 45 KVA, indoor-outdoor, 84A45L
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPTM, copper, NEMA 3R, 245, 60 Hz, three-phase, 480 V, 208Y/120 V, 2 at +2.5% FCAN, 4 at -2.5% FCBN, 115 °C rise, 75 KVA, indoor-outdoor, 84A75L
Eaton, General purpose encapsulated transformer, 10 kva, mini-power center 1ph 416-120/240, 50 hz, aluminum, 26 spaces, nema 3r enclosure
Eaton, General purpose encapsulated transformer, 3 kva, mini-power center 1ph 600-120/240, aluminum, nema 3r enclosure
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPM, copper, NEMA 3R, 300A, 60 Hz, single-phase, 240 V, 480 V, 120/240 V, 2 at -5% FCBN X 4 at -2.5% FCBN, 115 °C rise, 37.5 KVA, indoor-outdoor, 248A37Q
37.5 kVA Marine Duty ABS Encapsulated Transformer 1PH 240X480-120/240 115C Rise, Copper, 316SS NEMA 4X Enclosure
Eaton marine duty encapsulated transformer, 15 kva marine duty encaps xfmr 1ph 240 x 480-120/240 80c
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPM, copper, NEMA 3R, 59A, 60 Hz, single-phase, 240 V, 480 V, 120/240 V, NONE, 115 °C rise, 1 KVA, indoor-outdoor, 3A1Q
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPM, copper, NEMA 3R, 68, 60 Hz, single-phase, 240 V, 480 V, 120/240 V, NONE, 115 °C rise, 2 KVA, indoor-outdoor, 3A2Q
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPM, copper, NEMA 3R, 176, 60 Hz, single-phase, 240 V, 480 V, 120/240 V, NONE, 115 °C rise, 3 KVA, indoor-outdoor, 3A3Q
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPM, copper, NEMA 3R, 177, 60 Hz, single-phase, 240 V, 480 V, 120/240 V, NONE, 115 °C rise, 5 KVA, indoor-outdoor, 3A5Q
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPM, copper, NEMA 3R, 178, 60 Hz, single-phase, 240 V, 480 V, 120/240 V, NONE, 115 °C rise, 7.5 KVA, indoor-outdoor, 3A7Q
Eaton Marine duty encapsulated transformer, marine duty encapsulated transformer, EPM, copper, NEMA 3R, 179, 60 Hz, single-phase, 240 V, 480 V, 120/240 V, NONE, 115 °C rise, 10 KVA, indoor-outdoor, 3A10Q