Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

General duty safety switches

General duty safety switches are used in residential and commercial applications. They are suitable for light duty motor circuits and service entrance applications. Fusible (plug or cartidge) and non-fusible switches are available.

General duty safety switches
Voltage Class
240 VAC
Current Ratings
30A – 600A
Features
Fusible and Non-Fusible, LOTO capability, Horsepower Rated

Core features

  • Suitable for service entrance applications unless otherwise noted
  • Maintains lock out tag out (LOTO) capability
  • Horsepower rated
  •  Visible ON/OFF indication
  • Ample wire bending space provides for easier installation
  • Available in 30–600 A, fusible and non-fusible  ratings
  • Available in NEMA Type 1—general purpose indoor use and Type 3R—rainproof and sleet-resistant

Switching device Flex Center

Eaton’s custom modification facility to meet unique product needs and specifications of the customer 

Switching devices

Discover how Eaton’s switching device product line brings state-of-the art, safe designs that can even be customized to fit your unique needs.

    Switches portfolio

    The industry’s broadest offering of safety switch product designs