Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Instant merchandised EUSERC switchboard

Eaton's Instant switchboards provide electric power distribution with integrated EUSERC utility metering provisions, a fused main switch and breaker, as well as panelboard components. Additionally, it’s designed to meet UL 891 standards for indoor or outdoor service entrances in commercial, industrial, residential, and healthcare facilities.

Instant merchandised EUSERC switchboard
Voltage class
480 Vac
Interrupting rating
Up to 65 kAIC
Continuous current rating
Up to 800A

Core features

  • Available in NEMA 1 and 3R enclosures
  • Provides complete enclosure with front, rear, and side covers.
  • Includes main lugs that are mounted at the top for overhead feed or for use with an underground pull section
  • Qualified to meet the seismic requirements of the Uniform Building Code and the California Building Code for equipment operation after seismic activity
  • Provides a load-side wireway compartment for applications that require the load circuit conductors to exit at the top

Customized solutions, customized service

Regional satellite locations provide manufacturing of local, custom, and quick-ship panelboards and switchboards

Driving sustainable growth for future generations

Eaton’s vision is to improve the quality of life and the environment through the use of power management technologies and services

Basics in low-voltage distribution equipment

Gain insight into the definitions, components, applications and other details associated with low-voltage distribution equipment

You may also be interested in