Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Ratings

RATED MAXIMUM VOLTAGE

480 Vac

CONTINUOUS CURRENT

225-800A

INTERRUPT RATING

65 kAIC

Standards

ANSI / IEEE STANDARD
NEMA

PB-2

THIRD PARTY APPROVAL/RECOGNITION

UL 891 / CSA

Devices

DEVICE MOUNTING

Fixed and Drawout Mounting

Enclosures

ACCESS

Front & rear access

ENCLOSURE TYPE

NEMA Type 1 and 3R

STANDARD INDOOR WIDTH DIMENSIONS*

32 inches

STANDARD INDOOR DEPTH DIMENSIONS*

14 inches

STANDARD INDOOR HEIGHT DIMENSIONS*

90 inches

CUSTOM DIMENSIONS AVAILABLE
0
Sort By