Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Ratings

RATED MAXIMUM VOLTAGE 480 Vac
CONTINUOUS CURRENT 225-800A
INTERRUPT RATING 65 kAIC

Standards

ANSI / IEEE STANDARD  
NEMA PB-2
THIRD PARTY APPROVAL/RECOGNITION UL 891 / CSA
SEISMIC QUALIFICATION Instant merchandised EUSERC switchboard certificate

Devices

PROTECTION DEVICES Molded Case Circuit BreakersInsulated Case Circuit BreakersPringle Switches and Fusible Switches
DEVICE MOUNTING Fixed and Drawout Mounting

Enclosures

ACCESS Front & rear access
ENCLOSURE TYPE NEMA Type 1 and 3R
STANDARD INDOOR WIDTH DIMENSIONS* 32 inches
STANDARD INDOOR DEPTH DIMENSIONS* 14 inches
STANDARD INDOOR HEIGHT DIMENSIONS* 90 inches
CUSTOM DIMENSIONS AVAILABLE Contact satellite manufacturing facility