Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
34 Results
Sort By
IQ 130 Electronic Power Meter (with integral display), 50 Hz, 1A secondary, 90-265 Vac/dc power supply
IQ 130 Electronic Power Meter (with integral display), 50 Hz, 1A secondary, 90-265 Vac/dc power supply, Modbus RTU and KYZ pulse
IQ 130 Electronic Power Meter (with integral display), 50 Hz, 1A secondary, 90-265 Vac/dc power supply, Modbus TCP and KYZ output (RJ45)
IQ 130 Electronic Power Meter (with integral display), 50 Hz, 1A secondary, 24-48 Vdc power supply
Eaton IQ 130 Electronic Power Meter (with integral display), 50 Hz, 5A secondary, 90-265 Vac/dc power supply
IQ 130 Electronic Power Meter (with integral display), 50 Hz, 5A secondary, 90-265 Vac/dc power supply, Modbus RTU and KYZ pulse
IQ 130 Electronic Power Meter (with integral display), 50 Hz, 5A secondary, 90-265 Vac/dc power supply, Modbus TCP and KYZ output (RJ45)
IQ 130 Electronic Power Meter (with integral display), 50 Hz, 5A secondary, 24-48 Vdc power supply
IQ 130 Electronic Power Meter (with integral display), 60 Hz, 1A secondary, 90-265 Vac/dc power supply
IQ 130 Electronic Power Meter (with integral display), 60 Hz, 1A secondary, 90-265 Vac/dc power supply, Modbus RTU and KYZ pulse
IQ 130 Electronic Power Meter (with integral display), 60 Hz, 1A secondary, 90-265 Vac/dc power supply, Modbus TCP and KYZ output (RJ45)
IQ 130 Electronic Power Meter (with integral display), 60 Hz, 1A secondary, 24-48 Vdc power supply
IQ 130 Electronic Power Meter (with integral display), 60 Hz, 5A secondary, 90-265 Vac/dc power supply
IQ 130 Electronic Power Meter (with integral display), 60 Hz, 5A secondary, 90-265 Vac/dc power supply, Modbus RTU and KYZ pulse
Eaton IQ 130 Electronic Power Meter (with integral display), 60 Hz, 5A secondary, 90-265 Vac/dc power supply, Modbus TCP and KYZ output (RJ45)
IQ 130 Electronic Power Meter (with integral display), 60 Hz, 5A secondary, 24-48 Vdc power supply
IQ 130 Electronic Power Meter (with integral display), 60 Hz, 5A secondary, 24-48 Vdc power supply, Modbus RTU and KYZ pulse
IQ 130 Electronic Power Meter (with integral display), 60 Hz, 5A secondary, 24-48 Vdc power supply, Modbus TCP and KYZ output (RJ45)
IQ 130 Electronic Power Meter, Transducer only (no display), 50 Hz, 1A secondary, 90-265 Vac/dc power supply, Modbus RTU and KYZ pulse
IQ 130 Electronic Power Meter, Transducer only (no display), 50 Hz, 1A secondary, 90-265 Vac/dc power supply, Modbus TCP and KYZ output (RJ45)
IQ 130 Electronic Power Meter, Transducer only (no display), 50 Hz, 1A secondary, 24-48 Vdc power supply, Modbus RTU and KYZ pulse
IQ 130 Electronic Power Meter, Transducer only (no display), 50 Hz, 1A secondary, 24-48 Vdc power supply, Modbus TCP and KYZ output (RJ45)
IQ 130 Electronic Power Meter, Transducer only (no display), 50 Hz, 5A secondary, 90-265 Vac/dc power supply, Modbus RTU and KYZ pulse
IQ 130 Electronic Power Meter, Transducer only (no display), 50 Hz, 5A secondary, 90-265 Vac/dc power supply, Modbus TCP and KYZ output (RJ45)
IQ 130 Electronic Power Meter, Transducer only (no display), 50 Hz, 5A secondary, 24-48 Vdc power supply, Modbus RTU and KYZ pulse
IQ 130 Electronic Power Meter, Transducer only (no display), 50 Hz, 5A secondary, 24-48 Vdc power supply, Modbus TCP and KYZ output (RJ45)
IQ 130 Electronic Power Meter, Transducer only (no display), 60 Hz, 1A secondary, 90-265 Vac/dc power supply, Modbus RTU and KYZ pulse
IQ 130 Electronic Power Meter, Transducer only (no display), 60 Hz, 1A secondary, 90-265 Vac/dc power supply, Modbus TCP and KYZ output (RJ45)
IQ 130 Electronic Power Meter, Transducer only (no display), 60 Hz, 1A secondary, 24-48 Vdc power supply, Modbus RTU and KYZ pulse
IQ 130 Electronic Power Meter, Transducer only (no display), 60 Hz, 1A secondary, 24-48 Vdc power supply, Modbus TCP and KYZ output (RJ45)
IQ 130 Electronic Power Meter, Transducer only (no display), 60 Hz, 5A secondary, 90-265 Vac/dc power supply, Modbus RTU and KYZ pulse
IQ 130 Electronic Power Meter, Transducer only (no display), 60 Hz, 5A secondary, 90-265 Vac/dc power supply, Modbus TCP and KYZ output (RJ45)
IQ 130 Electronic Power Meter, Transducer only (no display), 60 Hz, 5A secondary, 24-48 Vdc power supply, Modbus RTU and KYZ pulse
IQ 130 Electronic Power Meter, Transducer only (no display), 60 Hz, 5A secondary, 24-48 Vdc power supply, Modbus TCP and KYZ output (RJ45)