Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

K-Factor Rated Transformers

Eaton's K-Factor Transformers address the problems caused by non-linear loads and harmonics. They also compensate for stresses on a transformer’s winding insulation which prevents insulation breakdown and premature failure. The net result is longer transformer life.
Voltage class
600V
Ratings/K-Factor
7.5 – 1000 kVA
K-4, K-9, K-13, K-20, K-30
Winding conductor
Aluminum or copper

Core features

  • Includes  transformers with DOE 2016 and NEMA TP-1 efficiency requirements, and transformers with other efficiency requirements
  • Specially designed to withstand the harmful overheating effects caused by harmonics generated by nonlinear (non-sinusoidal) loads
  • Neutral bus size configured to accommodate at least 200% of the rated current compensates for increased neutral currents found in non-linear loads, thus reducing heat
  • Electrostatic shield reduces transient noise in the system which may affect sensitive computer loads
  • Transformers include a versatile bonding/grounding bar affixed to the bottom panel as standard, to provide compliance with NEC 450.10(A)
  • Custom K-Factors available thru the Flex Center

Transformers Flex Center custom solutions

Learn how our Transformer Flex Center can help you meet unique general-purpose and distribution transformer needs that cannot be met with standard offerings

U.S. Department of Energy’s 2016 transformer efficiency changes

Discover the impact on inrush current for low-voltage dry-type transformers

Important aspects of dry-type distribution transformers

Explore best practices for the installation and inspection of dry-type distribution and power transformers

You may also be interested in