Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

standards

  Freedom Freedom arc-resistant
THIRD PARTY RECOGNITION/APPROVAL UL/cUL 845
NEMA ICS 18
Arc-resistant certification   C37.20.7-2007 
ABS approval Yes
ISO certification Yes (9001 and 9002)
SEISMIC QUALIFICATION IBC, CBC
OSHPD approval yes

BUS RATINGS, MATERIALS AND INSULATIONS

  Freedom Freedom arc-resistant
Short-circuit withstand up to 100 kA up to 65 kA
Horizontal bus values and material 600-3200 A Cu 600-2500 A Cu
Horizontal bus plating Tin standard; Silver optional
Horizontal bus location Top
Insulated horizontal bus Optional Standard
Vertical bus  600 A, 800 A, or 1200 A Cu
Vertical bus plating Tin standard
Ground bus location Top or bottom
Neutral bus location Bottom
Isolated Vertical Bus w/ Barrier Standard -
Labyrinth Vertical Bus Optional Standard
Automatic shutters Optional Standard

STRUCTURE ATTRIBUTES

  Freedom Freedom Arc-resistant
Enclosure ratings NEMA 1, 2, 12, 3R (non-walk-in, walk-in aisle, or walk-in tunnel) NEMA 1, 2, 3R (non-walk-in)
Usable unit mounting space 72"  
Reduced height structures 90in through 54in (in 6in height increments) N/A
Frame steel 12 ga  
Back sheet steel 14 ga 12 ga
Side sheets 14 ga 12 ga
Top plates 14 ga 12 ga
Unit doors 14 ga 12 ga
Vertical wireway doors 14 ga 12 ga
21" Front/Rear Option Yes (21 in deep structure, 2000 A max, N1, N2, N12, and 3R non-walk-in) No, only bolted back to back structures available
Horizontal wireway height 9 in top and bottom standard, 15 in top and 3 in bottom optional
Vertical wireway width 4 in standard, 8 in optional

UNIT TYPES

  Freedom Freedom arc-resistant
Control Wire 16 AWG MTW Standard, 14 AWG SIS Optional
Pilot device panel provisions for up to six (6) 30 mm, 10250T Type Standard; 22 mm, M22 Type optional
Pull-apart terminal blocks Yes - wiring accessible from vertical wireway
Maximum withdrawable unit NEMA Size 5 starter, up to 400 A feeder
FlashGard units Optional
Stab-in load terminal block Optional (180 A max rating)
Native communications protocols available Ethernet/IP, Modbus TCP, Profibus, Modbus & DeviceNet

Maximum Breaker and Unit Ratings

  Freedom Freedom arc-resistant
Max molded case circuit breaker 2500A
Max power circuit breaker 3200 A (NEMA 1 only) 2500 A, fixed (NEMA 1 only)
Max fused switch 800 A N/A
Max Starter 600 HP 400 HP
Max variable frequency drive 500 HP 250 HP
Max soft starter 700 HP 500 HP
Max clean power drives available 500 HP N/A
Max surge protection device 400 kA per phase
Max distribution transformer up to 45 kVA, 3 Phase
Max panelboard up to 42 circuit, 3 Phase, 600 A, 480 V
UL 1008 Automatic Transfer Switch up to 1000 A, breaker-based; up to 1200 A contactor-based automatic transfer schemes - main-main, main-tie-main

APPLICATION DATA

  Freedom Freedom arc-resistant
Standard structure dimensions (H x W) 90 in H x 20 in W  90 in H x 20 in W (note that 4" sections are required at each end of the lineup)
16 in D Standard (up to 1600 A Horizontal bus) N/A
21 in D Optional (up to 3200 A Horizontal bus) Standard (up to 2500A Horizontal bus)